Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

quadro+

Product Filters

Height of installed product:Width of installed product:  

Top and bottom frames

FN018E Top & bottom,  Quadro.Plus,  450x400 mm
FN018E
Art No.  Description Pack qty. 
FN018ETop & bottom, Quadro.Plus, 450x400 mm1 prt.
prt.
FN021ETop & bottom, Quadro.Plus, 700x400 mm1 prt.
prt.
FN023ETop & bottom, Quadro.Plus, 900x400 mm1 prt.
prt.
FN024ETop & bottom, Quadro.Plus, 1000x400 mm1 prt.
prt.
FN020ETop & bottom, Quadro.Plus, 450x600 mm1 prt.
prt.
FN029ETop & bottom, Quadro.Plus, 700x600 mm1 prt.
prt.
FN031ETop & bottom, Quadro.Plus, 900x600 mm1 prt.
prt.
FN032ETop & bottom, Quadro.Plus, 1000x600 mm1 prt.
prt.
FN022ETop & bottom, Quadro.Plus, 450x800 mm1 prt.
prt.
FN013ETop & bottom, Quadro.Plus, 700x800 mm1 prt.
prt.
FN017ETop & bottom, Quadro.Plus, 900x800 mm1 prt.
prt.
FN037ETop & bottom, Quadro.Plus, 1000x800 mm1 prt.
prt.

Cable gland plates

FN078E Top pl. plate Quadro.Plus 450x400 mm
FN078E
Art No.  Description Pack qty. 
FN078ETop pl. plate Quadro.Plus 450x400 mm1 prt.
prt.
FN081ETop pl. plate Quadro.Plus 700x400 mm1 prt.
prt.
FN083ETop pl. plate Quadro.Plus 900x400 mm1 prt.
prt.
FN084ETop pl. plate Quadro.Plus 1000x400 mm1 prt.
prt.
FN080ETop pl. plate Quadro.Plus 450x600 mm1 prt.
prt.
FN089ETop pl. plate Quadro.Plus 700x600 mm1 prt.
prt.
FN091ETop pl. plate Quadro.Plus 900x600 mm1 prt.
prt.
FN092ETop pl. plate Quadro.Plus 1000x600 mm1 prt.
prt.
FN082ETop pl. plate Quadro.Plus 450x800 mm1 prt.
prt.
FN073ETop pl. plate Quadro.Plus 700x800 mm1 prt.
prt.
FN077ETop pl. plate Quadro.Plus 900x800 mm1 prt.
prt.
FN121ETop slid. plate Quadro.Plus 1000x800 mm1 prt.
prt.

Open cable gland plates

FN098E Top slid. plate Quadro.Plus 450x400 mm
FN098E
Art No.  Description Pack qty. 
FN098ETop slid. plate Quadro.Plus 450x400 mm1 prt.
prt.
FN101ETop slid. plate Quadro.Plus 700x400 mm1 prt.
prt.
FN103ETop slid. plate Quadro.Plus 900x400 mm1 prt.
prt.
FN104ETop slid. plate Quadro.Plus 1000x400 mm1 prt.
prt.
FN100ETop slid. plate Quadro.Plus 450x600 mm1 prt.
prt.
FN109ETop slid. plate Quadro.Plus 700x600 mm1 prt.
prt.
FN111ETop slid. plate Quadro.Plus 900x600 mm1 prt.
prt.
FN112ETop slid. plate Quadro.Plus 1000x600 mm1 prt.
prt.
FN102ETop slid. plate Quadro.Plus 450x800 mm1 prt.
prt.
FN093ETop slid. plate Quadro.Plus 700x800 mm1 prt.
prt.
FN097ETop slid. plate Quadro.Plus 900x800 mm1 prt.
prt.
FN117ETop slid. plate Quadro.Plus 1000x800 mm1 prt.
prt.

Uprights

FN046E Uprights,  Quadro.Plus,  H1900 mm 4 pieces
FN046E
Art No.  Description Pack qty. 
FN046EUprights, Quadro.Plus, H1900 mm 4 pieces1 prt.
prt.
FN047EUprights, Quadro.Plus, H2100 mm 4 pieces1 prt.
prt.

Vertical dividing uprights

FN286E Vert. div. uprights,  Quadro.Plus,  1900mm
FN286E
Art No.  Description Pack qty. 
FN286EVert. div. uprights, Quadro.Plus, 1900mm1 prt.
prt.
FN287EVert. div. uprights, Quadro.Plus, 2100mm1 prt.
prt.

Uprights for equipment kits

FN696E Funct. uprights kit Quadro.Plus H1900 mm
FN696E
Art No.  Description Pack qty. 
FN696EFunct. uprights kit Quadro.Plus H1900 mm1 prt.
prt.
FN697EFunct. uprights kit Quadro.Plus H2100 mm1 prt.
prt.
FN896EPartial func. uprig. Quadro.Pl. H1600 mm1 prt.
prt.
FN897EPartial func. uprig. Quadro.Pl. H2100 mm1 prt.
prt.

Kit of 2 functional uprights

No picture available
Art No.  Description Pack qty. 
FN891EPartial func. uprig. Quadro.Pl. H150 mm1 prt.
prt.
FN892EPartial func. uprig. Quadro.Pl. H200 mm1 prt.
prt.
FN893EPartial func. uprig. Quadro.Pl. H300 mm1 prt.
prt.
FN894EPartial func. uprig. Quadro.Pl. H400 mm1 prt.
prt.
FN895EPartial func. uprig. Quadro.Pl. H600 mm1 prt.
prt.

Vertical functional uprights

UC807 Double supports,  quadro.system,  W700 mm
UC807
Art No.  Description Pack qty. 
UC807Double supports, quadro.system, W700 mm1 prt.
prt.
UC809Double supports, quadro.system, W900 mm1 prt.
prt.

Profiles for front cover fixing

FN696EP Funct. uprights kit Quadro.Plus H1900 mm
FN696EP
Art No.  Description Pack qty. 
FN696EPFunct. uprights kit Quadro.Plus H1900 mm1 prt.
prt.
FN896EPPartial func. uprig. Quadro.Pl. H1600 mm1 prt.
prt.
FN697EPFunct. uprights kit Quadro.Plus H2100 mm1 prt.
prt.
FN897EPPartial func. uprig. Quadro.Pl. H2100 mm1 prt.
prt.

Horizontal dividing uprights

FN289E Hor. div. uprights,  Quadro.Plus,  400 mm
FN289E
Art No.  Description Pack qty. 
FN289EHor. div. uprights, Quadro.Plus, 400 mm1 prt.
prt.
FN291EHor. div. uprights, Quadro.Plus, 1900 mm1 prt.
prt.
FN292EHor. div. uprights, Quadro.Plus, 2100 mm1 prt.
prt.

Plinths

FN438E Plinth,  Quadro.Plus,  H100 400x400 mm
FN438E
Art No.  Description Pack qty. 
FN438EPlinth, Quadro.Plus, H100 400x400 mm1 prt.
prt.
FN441EPlinth, Quadro.Plus, H100 700x400 mm1 prt.
prt.
FN443EPlinth, Quadro.Plus, H100 900x400 mm1 prt.
prt.
FN444EPlinth, Quadro.Plus, H100 1000x400 mm1 prt.
prt.
FN440EPlinth, Quadro.Plus, H100 400x600 mm1 prt.
prt.
FN451EPlinth, Quadro.Plus, H100 700x600 mm1 prt.
prt.
FN453EPlinth, Quadro.Plus, H100 900x600 mm1 prt.
prt.
FN454EPlinth, Quadro.Plus, H100 1000x600 mm1 prt.
prt.
FN442EPlinth, Quadro.Plus, H100 400x800 mm1 prt.
prt.
FN433EPlinth, Quadro.Plus, H100 700x800 mm1 prt.
prt.
FN437EPlinth, Quadro.Plus, H100 900x800 mm1 prt.
prt.
FN459EPlinth, Quadro.Plus, H100 1000x800 mm1 prt.
prt.

Plints overlapping kits

FN430E Plinth connection kit,  Quadro.Plus
FN430E
Art No.  Description Pack qty. 
FN430EPlinth connection kit, Quadro.Plus1 prt.
prt.

Roof

No picture available
Art No.  Description Pack qty. 
FN7060RVentilated roof, quadro.sys, 700x600 mm1 prt.
prt.
FN9060RVentilated roof quadro.sys. 900x600 mm1 prt.
prt.
FN10060RVentilat. roof IP31 quadro 1000x600 mm1 prt.
prt.
FN7080RVentilated roof, quadro.sys., 700x800 mm1 prt.
prt.
FN9080RVentilated roof quadro.sys. 900x800 mm1 prt.
prt.
FN10080RVentilat. roof IP31 quadro 1000x800 mm1 prt.
prt.

Vertical lateral segregation plates

No picture available
Art No.  Description Pack qty. 
FN1540LLat. segr. plate quadro.sys. 150x400 mm1 prt.
prt.
FN1560LLat. segr. plate quadro.sys. 150x600 mm1 prt.
prt.
FN1580LLat. segr. plate quadro.sys. 150x800 mm1 prt.
prt.
FN2040LLat. segr. plate quadro.sys. 200x400 mm1 prt.
prt.
FN2060LLat. segr. plate quadro.sys. 200x600 mm1 prt.
prt.
FN2080LLat. segr. plate quadro.sys. 200x800 mm1 prt.
prt.
FN3040LLat. segr. plate quadro.sys. 300x400 mm1 prt.
prt.
FN3060LLat. segr. plate quadro.sys. 300x600 mm1 prt.
prt.
FN3080LLat. segr. plate quadro.sys. 300x800 mm1 prt.
prt.
FN4040LLat. segr. plate quadro.sys. 400x400 mm1 prt.
prt.
FN4060LLat. segr. plate quadro.sys. 400x600 mm1 prt.
prt.
FN4080LLat. segr. plate quadro.sys. 400x800 mm1 prt.
prt.
FN6040LLat. segr. plate quadro.sys. 600x400 mm1 prt.
prt.
FN6060LLat. segr. plate quadro.sys. 600x600 mm1 prt.
prt.
FN6080LLat. segr. plate quadro.sys. 600x800 mm1 prt.
prt.

Vertical back segregation plates

No picture available
Art No.  Description Pack qty. 
FN820NSeg. ver. bk. pl. quadro.sys. 150x700 mm1 prt.
prt.
FN821NSeg. ver. back pl. quadro.sy. 200x700 mm1 prt.
prt.
FN822NSeg. ver. back pl. quadro.sys. 300x700mm1 prt.
prt.
FN823NSeg. ver. bk. pl. quadro.sys. 400x700 mm1 prt.
prt.
FN824NSeg. ver. bk. pl. quadro.sys. 600x700 mm1 prt.
prt.
FN825NSeg. ver. bk. pl. quadro.sys. 150x900 mm1 prt.
prt.
FN826NSeg. ver. bk. pl. quadro.sys. 200x900 mm1 prt.
prt.
FN827NSeg. ver. bk. pl. quadro.sys. 300x900 mm1 prt.
prt.
FN828NSeg.ver. bk. pl. quadro.sys.400x900 mm1 prt.
prt.
FN829NSeg. ver. bk. pl. quadro.sys. 600x900 mm1 prt.
prt.

Vertical front segregation plates

No picture available
Art No.  Description Pack qty. 
FN812NSeg. ver. fr. pl. quadro.sys. 200x700 mm1 prt.
prt.
FN813NSeg. ver. fr. pl. quadro.sys. 200x900 mm1 prt.
prt.

Horizontal front segregation plates

No picture available
Art No.  Description Pack qty. 
FN830NSeg. hor. fr. pl. quadro.sys. W700 mm1 prt.
prt.
FN831NSeg. hor. fr. pl. quadro.sys. W900 mm1 prt.
prt.

Horizontal back segregation plates

No picture available
Art No.  Description Pack qty. 
FN840NSeg. hor. bk. pl. quadro.sys. 700x400 mm1 prt.
prt.
FN841NSeg. hor. bk. pl. quadro.sys.700x600 mm1 prt.
prt.
FN842NSeg. hor. bk. pl. quadro.sys.700x800 mm1 prt.
prt.
FN843NSeg. hor. bk. pl. quadro.sys.900x4001 prt.
prt.
FN844NSeg. hor. bk. pl. quadro.sys.900x600 mm1 prt.
prt.
FN845NSeg. hor. bk. pl. quadro.sys. 900x800 mm1 prt.
prt.

Horizontal segregation plates

No picture available
Art No.  Description Pack qty. 
FN853NSeg. horiz. plate quadro.sys. 350x400 mm1 prt.
prt.
FN854NSeg. horiz. plate quadro.sys. 350x600 mm1 prt.
prt.
FN855NSeg. horiz. plate quadro.sys. 350x800 mm1 prt.
prt.
FN856NSeg. horiz. plate quadro.sys. 700x400 mm1 prt.
prt.
FN857NSeg. horiz. plate quadro.sys. 700x600 mm1 prt.
prt.
FN858NSeg. horiz. plate quadro.sys.700x800 mm1 prt.
prt.
FN859NSeg. horiz. plate quadro.sys. 900x400 mm1 prt.
prt.
FN860NSeg. horiz. plate quadro.sys. 900x600 mm1 prt.
prt.
FN861NSeg. horiz. plate quadro.sys. 900x800 mm1 prt.
prt.

Segregation plates ACB HW

No picture available
Art No.  Description Pack qty. 
FN062HEMSegr. plate ACB HW quadro.sy. 600x600 mm1 prt.
prt.
FN082HEMSegr. plate ACB HW quadro.sy. 800x600 mm1 prt.
prt.

Segregation plates MCCB h1600

No picture available
Art No.  Description Pack qty. 
FN060HSegreg. plate MCCB quadro.sy. 600x800 mm1 prt.
prt.
FN061HSegreg. plate MCCB quadro.sy. 800x800 mm1 prt.
prt.
All data is subject to errors and technical modifications.