Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Accessories for quadro+

Product Filters

Height of installed product:Width of installed product:  

Screwed back panels

FN276E Fr./bk pl. plate Quadro.Pl. 700x1900 mm
FN276E
Art No.  Description Pack qty. 
FN216EFr./bk pl. plate Quadro.Pl. 470x1900 mm1 prt.
prt.
FN276EFr./bk pl. plate Quadro.Pl. 700x1900 mm1 prt.
prt.
FN296EFr./bk pl. plate Quadro.Pl. 900x1900 mm1 prt.
prt.
FN246EFr./bk pl. plate Quadro.Pl. 1000x1900 mm1 prt.
prt.
FN217EFr./bk pl. plate Quadro.Pl. 400x2100 mm1 prt.
prt.
FN277EFr./bk pl. plate Quadro.Pl. 700x2100 mm1 prt.
prt.
FN297EFr./bk pl. plate Quadro.Pl. 900x2100 mm1 prt.
prt.
FN247EFr./bk pl. plate Quadro.Pl. 1000x2100 mm1 prt.
prt.

Screwed side panels

FN356E Side panel,  Quadro.Plus,  H1900 D400 mm
FN356E
Art No.  Description Pack qty. 
FN356ESide panel, Quadro.Plus, H1900 D400 mm1 prt.
prt.
FN366ESide panel, Quadro.Plus, H1900 D600 mm1 prt.
prt.
FN376ESide panel, Quadro.Plus, H1900 D800 mm1 prt.
prt.
FN357ESide panel, Quadro.Plus, H2100 D400 mm1 prt.
prt.
FN367ESide panel, Quadro.Plus, H2100 D600 mm1 prt.
prt.
FN377ESide panel, Quadro.Plus, H2100 D800 mm1 prt.
prt.

Screwed compartment panels

FN266E Fr./bk pl. plate Quadro.Pl. 200x1900 mm
FN266E
Art No.  Description Pack qty. 
FN266EFr./bk pl. plate Quadro.Pl. 200x1900 mm1 prt.
prt.
FN206EFr./bk pl. plate Quadro.Pl. 300x1900 mm1 prt.
prt.
FN267EFr./bk pl. plate Quadro.Pl. 200x2100 mm1 prt.
prt.
FN207EFr./bk pl. plate Quadro.Pl. 300x2100 mm1 prt.
prt.

Plain doors

FN506
FN506
Art No.  Description Pack qty. 
FN546EGlazed door, Quadro.Plus, H1900 W450 mm1 prt.
prt.
FN547EGlazed door, Quadro.Plus, H2100 W450 mm1 prt.
prt.
FN506EPlain door, Quadro.Plus, H1900 W700 mm1 prt.
prt.
FN507EPlain door, Quadro.Plus, H2100 W700 mm1 prt.
prt.
FN526EPlain door, Quadro.Plus, H1900 W900 mm1 prt.
prt.
FN527EPlain door, Quadro.Plus, H2100 W900 mm1 prt.
prt.
FN206EFr./bk pl. plate Quadro.Pl. 300x1900 mm1 prt.
prt.

Transparent doors

FN510E Glazed door,  Quadro.Plus,  H1900 W450 mm
FN510E
Art No.  Description Pack qty. 
FN510EGlazed door, Quadro.Plus, H1900 W450 mm1 prt.
prt.
FN516EGlazed door, Quadro.Plus, H1900 W700 mm1 prt.
prt.
FN511EGlazed door, Quadro.Plus, H2100 W450 mm1 prt.
prt.
FN517EGlazed door, Quadro.Plus, H2100 W700 mm1 prt.
prt.
FN536EGlazed door, Quadro.Plus, H1900 W900 mm1 prt.
prt.
FN537EGlazed door, Quadro.Plus, H2100 W900 mm1 prt.
prt.
FN206EFr./bk pl. plate Quadro.Pl. 300x1900 mm1 prt.
prt.

Door stop at opening

FN952 Door stopper,  Quadro.Plus
FN952
Art No.  Description Pack qty. 
FN952Door stopper, Quadro.Plus5 prt.
prt.

Door handle

FZ508 Locking,  univers,  swing lever
FZ508
Art No.  Description Pack qty. 
FZ508Locking, univers, swing lever1 prt.
prt.

Inserts for lock

FZ515 Key lock insert,  Quadro5, 8 mm
FZ515
Art No.  Description Pack qty. 
FZ515Key lock insert, Quadro5, 8 mm10 prt.
prt.
FZ516Key lock insert, Venezia, 8 mm1 prt.
prt.
FZ517Key lock insert, Quadro5, 6 mm1 prt.
prt.
FZ850Key lock insert, Orion.Plus10 prt.
prt.
FZ508Locking, univers, swing lever1 prt.
prt.

IP55 handle

FZ680 Rotary waterproof handle,  Quadro5, IP54
FZ680
Art No.  Description Pack qty. 
FZ680Rotary waterproof handle, Quadro5, IP545 prt.
prt.
FL78ZPadlock. swinghandle inserts, Quadro.P.5 prt.
prt.

Inserts for locks for handle

FL75Z Leave lock insert,  Orion.Plus,  3 mm
FL75Z
Art No.  Description Pack qty. 
FL74ZTriangular insert lock, Orion.Plus, 8mm5 prt.
prt.
FL75ZLeave lock insert, Orion.Plus, 3 mm5 prt.
prt.
FL76ZInsert lock, Orion.Plus, 8x8 mm5 prt.
prt.
FL77ZInsert lock, Orion.Plus, 6x6 mm5 prt.
prt.
FL98ZKey lock, Orion.Plus, 2 pieces1 prt.
prt.
FZ850Key lock insert, Orion.Plus10 prt.
prt.

Rigid diagram holder

FZ795 Pocket Plan
FZ795
Art No.  Description Pack qty. 
FZ795Pocket Plan1 prt.
prt.

Corner transfer pre-assembled enclosure

No picture available
Art No.  Description Pack qty. 
FN006ECorner en. Quadro.Plus 600x600x1900 mm1 prt.
prt.
FN007ECorner en. Quadro.Plus 600x600x2100 mm1 prt.
prt.
FN008ECorner en. Quadro.Plus 800x800x1900 mm1 prt.
prt.
FN009ECorner en. Quadro.Plus 800x800x2100 mm1 prt.
prt.

Side assembly kit

FN950 Lateral coupling kit,  Quadro.Plus
FN950
Art No.  Description Pack qty. 
FN950Lateral coupling kit, Quadro.Plus4 prt.
prt.

Cells connection kit

FN951 Adhesive gasket,  Quadro.Plus
FN951
Art No.  Description Pack qty. 
FN951Adhesive gasket, Quadro.Plus1 prt.
prt.

Plinth assembly kit

FN430E Plinth connection kit,  Quadro.Plus
FN430E
Art No.  Description Pack qty. 
FN430EPlinth connection kit, Quadro.Plus1 prt.
prt.

Cover plate

FN943E Cover plate,  Quadro.Plus,  D600 mm
FN943E
Art No.  Description Pack qty. 
FN942ECover plate, Quadro.Plus, D400 mm1 prt.
prt.
FN943ECover plate, Quadro.Plus, D600 mm1 prt.
prt.
FN944ECover plate, Quadro.Plus, D800 mm1 prt.
prt.
FN946ECover plate, Quadro.Plus, W450 mm1 prt.
prt.
FN947ECover plate, Quadro.Plus, W700 mm1 prt.
prt.
FN948ECover plate, Quadro.Plus, W900mm1 prt.
prt.
FN949ECover plate, Quadro.Plus, W000 mm1 prt.
prt.

Single lifting bracket

FZ767 Lifting ring,  Univers,  4 pieces
FZ767
Art No.  Description Pack qty. 
FZ767Lifting ring, Univers, 4 pieces1 prt.
prt.

Double lifting bracket

FZ760E Transport lug,  Quadro.Plus
FZ760E
Art No.  Description Pack qty. 
FZ760ETransport lug, Quadro.Plus2 prt.
prt.

Back to back association kit

No picture available
Art No.  Description Pack qty. 
FN954EDepth coupling kit, Quadro.Plus1 prt.
prt.

Internal door

FN700E Counterdoor,  Quadro.Plus,  W700 H1900 mm
FN700E
Art No.  Description Pack qty. 
FN700ECounterdoor, Quadro.Plus, W700 H1900 mm1 prt.
prt.
FN701ECounterdoor, Quadro.Plus, W700 H2100 mm1 prt.
prt.
FN706ECounterdoor, Quadro.Plus, W900 H1900 mm1 prt.
prt.
FN711ECounterdoor, Quadro.Plus, W900 H2100 mm1 prt.
prt.

Finishing frames

FN406E Frame,  Quadro.Plus,  1900x700-1000 mm
FN406E
Art No.  Description Pack qty. 
FN406EFrame, Quadro.Plus, 1900x700-1000 mm1 prt.
prt.
FN407EFrame, Quadro.Plus, 2100x700-1000 mm1 prt.
prt.
FN426EFrame, Quadro.Plus, 1900x900 mm RAL70421 prt.
prt.
FN427EFrame, Quadro.Plus, 2100x900 mm RAL70421 prt.
prt.

Ventilators

FL210Z Fan,  quadro.system,  20W 57 m3/h
FL210Z
Art No.  Description Pack qty. 
FL210ZFan, quadro.system, 20W 57 m3/h1 prt.
prt.
FL212ZFan, quadro.system, 20W 115 m3/h1 prt.
prt.
FL214ZFan, quadro.system, 32W 240 m3/h1 prt.
prt.
FL216ZFan, quadro.system, 67W 520m3/h1 prt.
prt.

Ventilation grids

FL220Z Air grill,  quadro.system,  150x150 mm
FL220Z
Art No.  Description Pack qty. 
FL220ZAir grill, quadro.system, 150x150 mm1 prt.
prt.
FL224ZAir grill, quadro.system, 250x250 mm1 prt.
prt.
FL226ZAir grill, quadro.system, 325x325 mm1 prt.
prt.

Heater supplies

FL252Z Heaters,  quadro.system,  15 W 230 V AC/DC
FL252Z
Art No.  Description Pack qty. 
FL252ZHeaters, quadro.system, 15 W 230 V AC/DC1 prt.
prt.
FL253ZHeaters, quadro.system, 30 W 230 V AC/DC1 prt.
prt.
FL254ZHeaters, quadro.system, 45 W 230 V AC/DC1 prt.
prt.
FL255ZHeaters, quadro.system, 80 W 230 V AC/DC1 prt.
prt.
FL256ZHeaters, quadro.system, 150 W 230 V AC/D1 prt.
prt.

Back mounting plates

FN737
FN737
Art No.  Description Pack qty. 
FN726EMoun. plate, Quadro.Plus, W400 H1900 mm1 prt.
prt.
FN727EMoun. plate, Quadro.Plus, W400 H2100 mm1 prt.
prt.
FN736EMoun. plate, Quadro.Plus, W700 H1900 mm1 prt.
prt.
FN737EMoun. plate, Quadro.Plus, W700 H2100 mm1 prt.
prt.
FN746EMoun. plate, Quadro.Plus, W900 H1900 mm1 prt.
prt.
FN747EMoun. plate, Quadro.Plus, W900 H2100 mm1 prt.
prt.
FM482Internal back plate, Quadro5, 150x500 mm1 prt.
prt.
FM483Internal back plate, Quadro5, 200x500 mm1 prt.
prt.
FM484Internal back plate, Quadro5, 300x500 mm1 prt.
prt.
FM486Internal back plate, Quadro5, 600x500 mm1 prt.
prt.

Perforated bars on the side

FN690E Perf. lat. bracket Quadro5 L400 mm
FN690E
Art No.  Description Pack qty. 
FN690EPerf. lat. bracket Quadro5 L400 mm4 prt.
prt.
FN691EPerf. lat. bracket Quadro5 L600 mm4 prt.
prt.
FN692EPerf. lat. bracket Quadro5 L800 mm4 prt.
prt.

Perforated horizontal brackets

FN873E Perfor. bracket Quadro.Plus 300x50 mm
FN873E
Art No.  Description Pack qty. 
FN873EPerfor. bracket Quadro.Plus 300x50 mm4 prt.
prt.
FN875EPerfor. bracket Quadro.Plus 400x50 mm4 prt.
prt.
FN877EPerfor. bracket Quadro.Plus 700x50 mm4 prt.
prt.
FN879EPerfor. bracket Quadro.Plus 900x50 mm4 prt.
prt.

Perforated internal horizontal brackets

FN863E Perfor. bracket Quadro.Plus 50x300 mm
FN863E
Art No.  Description Pack qty. 
FN863EPerfor. bracket Quadro.Plus 50x300 mm4 prt.
prt.
FN865EPerfor. bracket Quadro.Plus 50x700 mm4 prt.
prt.
FN867EPerfor. bracket Quadro.Plus 900x50 mm4 prt.
prt.
FN862EPerforated bracket, Venezia, 25x400 mm4 prt.
prt.
FN864EPerfor. bracket Quadro.Plus 25x700 mm4 prt.
prt.
FN866EPerfor. bracket Quadro.Plus 900x25mm4 prt.
prt.
UC812Bracket quadro.system 160-630 A W500 mm1 prt.
prt.

Perforated bars side inside

FN883E Perforated bracket,  Venezia,  50x400 mm
FN883E
Art No.  Description Pack qty. 
FN883EPerforated bracket, Venezia, 50x400 mm4 prt.
prt.
FN885EPerforated bracket, Venezia, 50x600 mm4 prt.
prt.
FN887EPerforated bracket, Venezia, 50x700 mm4 prt.
prt.
FN882EPerforated bracket, Venezia, 25x400 mm4 prt.
prt.
FN884EPerforated bracket, Venezia, 25x600 mm4 prt.
prt.
FN886EPerforated bracket, Venezia, 25x800 mm4 prt.
prt.

Crossbars for busbar mounting

FN970E Bracket,  quadro.system,  D400 mm
FN970E
Art No.  Description Pack qty. 
FN970EBracket, quadro.system, D400 mm2 prt.
prt.
FN971EBracket, quadro.system, D600 mm2 prt.
prt.
FN972EBracket, quadro.system, D800 mm2 prt.
prt.

Perforated bars

UT87F Perf. copper rail quadro 50x5 L400 mm
UT87F
Art No.  Description Pack qty. 
UT87EPerf. copper rail quadro 25x5 L1750mm2 prt.
prt.
UT87FPerf. copper rail quadro 50x5 L400 mm2 prt.
prt.
UT87GPerf. copper rail quadro 50x5 L700 mm2 prt.
prt.
UC844Copper rail quadro.system 50x5 L1750 mm2 prt.
prt.

Single brackets

UT88B CU corner con. quadro.system 50x5 mm
UT88B
Art No.  Description Pack qty. 
UT88ACU corner con. quadro.system 25x5 mm2 prt.
prt.
UT88BCU corner con. quadro.system 50x5 mm2 prt.
prt.

Double brackets

UT88D CU corner con. quadro.system 50x5 mm
UT88D
Art No.  Description Pack qty. 
UT88CCU corner con. quadro.system 25x5 mm2 prt.
prt.
UT88DCU corner con. quadro.system 50x5 mm2 prt.
prt.

Back support for copper bars

No picture available
Art No.  Description Pack qty. 
FN7050BSBack busbar sup. quadro.sys. 700x50 mm1 prt.
prt.
FN9050BSBack busbar sup. quadro.system 900x50 mm1 prt.
prt.

Horizontal support for copper bars

No picture available
Art No.  Description Pack qty. 
FN7050HSHoriz. busbar sup. quadro.sys. 700x50 mm1 prt.
prt.
FN9050HSHor. busbar supp. quadro.sys. 900x50 mm1 prt.
prt.
All data is subject to errors and technical modifications.