Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

SPDs type 1 and type 2 for general protection

Product Filters

Number of poles:Test class IEC61643-1 / VDE0675-6:  

SPDs type 1

SPA212A SPD 2P monobloc 12.5kA ind. TT
SPA212A
Art No.  Description Pack qty. 
SPA212ASPD 2P monobloc 12.5kA ind. TT1 prt.
prt.
SPA412ASPD 4P monobloc 12.5kA ind. TT1 prt.
prt.
SP120SPD 1P monobloc 50kA1 prt.
prt.

SPDs type 2 Imax. 65 kA

SPN265R New SPD 2P pluggable 65kA res.+cont
SPN265R
Art No.  Description Pack qty. 
SPN265RNew SPD 2P pluggable 65kA res.+cont1 prt.
prt.
SPN465RNew SPD 4P pluggable 65kA res.+cont1 prt.
prt.
SPN165RNew SPD 1P pluggable 65kA res.+cont1 prt.
prt.

SPDs type 2 Imax. 40 kA

SPN140C SPD 1P pluggable 40kA ind.
SPN140C
Art No.  Description Pack qty. 
SPN140CSPD 1P pluggable 40kA ind.1 prt.
prt.
SPN240DSPD 2P pluggable 40kA ind.1 prt.
prt.
SPN440DSPD 4P pluggable 40kA ind.1 prt.
prt.
SPN240RNew SPD 2P pluggable 40kA res.+cont1 prt.
prt.
SPN440RNew SPD 4P pluggable 40kA res.+cont1 prt.
prt.
SPD140DSPD 1P pluggable 40kA ind.1 prt.
prt.
SPD240DSPD 2P pluggable 40kA ind.1 prt.
prt.
SPD440DSPD 4P pluggable 40kA ind.1 prt.
prt.
SPN140DSPD 1P pluggable 40kA ind.1 prt.
prt.
SPN140RNew SPD 1P pluggable 40kA res.+cont1 prt.
prt.
SPN315SPD 3P pluggable 40kA ind.1 prt.
prt.

SPDs type 2 Imax. 15 kA

SPN215D SPD 2P pluggable 15kA ind.
SPN215D
Art No.  Description Pack qty. 
SPN215DSPD 2P pluggable 15kA ind.1 prt.
prt.
SPN415DSPD 4P pluggable 15kA ind.1 prt.
prt.
SPN215RNew SPD 2P pluggable 15kA res.+cont1 prt.
prt.
SPN415RNew SPD 4P pluggable 15kA res.+cont1 prt.
prt.
SPD215DSPD 2P pluggable 15kA ind.1 prt.
prt.
SPD415DSPD 4P pluggable 15kA ind.1 prt.
prt.
SPN115RNew SPD 1P pluggable 15kA res.+cont1 prt.
prt.

Autoprotected SPD type 2

SPN715D SPD 2P auto-protected 15kA ind.
SPN715D
Art No.  Description Pack qty. 
SPN715DSPD 2P auto-protected 15kA ind.1 prt.
prt.

SPDs with low voltage protection level

SPN408S SPD 4P monobloc 8kA ind.
SPN408S
Art No.  Description Pack qty. 
SPN408SSPD 4P monobloc 8kA ind.1 prt.
prt.

SPD for numerical phone line

SPN504 SPD for numerical phone line
SPN504
Art No.  Description Pack qty. 
SPN504SPD for numerical phone line1 prt.
prt.

SPD for analogical telephone lines

SPN505 SPD for analogical phone line
SPN505
Art No.  Description Pack qty. 
SPN505SPD for analogical phone line1 prt.
prt.

SPDs type 2 monobloc

No picture available
Art No.  Description Pack qty. 
SPN208SPD 2P monobloc 8kA1 prt.
prt.
All data is subject to errors and technical modifications.