Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

SPDs type 1+2

SPDs type 1+2 without auxiliary contact

SPN800 SPD 3P pluggable 75kA ind. TNC
SPN800
Art No.  Description Pack qty. 
SPN800SPD 3P pluggable 75kA ind. TNC1 prt.
prt.
SPN801SPD 4P pluggable 100kA ind. TNS1 prt.
prt.
SPN802SPD 4P pluggable 100kA ind. TT1 prt.
prt.

SPDs type 1+2 with auxiliary contact

SPN800R SPD 3P pluggable 75kA ind.+cont. TNC
SPN800R
Art No.  Description Pack qty. 
SPN800RSPD 3P pluggable 75kA ind.+cont. TNC1 prt.
prt.
SPN801RSPD 4P pluggable 100kA ind.+cont. TNS1 prt.
prt.
SPN802RSPD 4P pluggable 100kA ind.+cont. TT1 prt.
prt.

Accessories for SPN80x

SPN080 Cartridge 25kA class 1 for SPN8xxx
SPN080
Art No.  Description Pack qty. 
SPN080Cartridge 25kA class 1 for SPN8xxx1 prt.
prt.
SPN080NCartridge neutral 25kA class 1 f.SPN802x1 prt.
prt.
All data is subject to errors and technical modifications.