Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Cartridges

Replacement cartridge phase

SPN065R New Cartridge 65kA 275V with reserve
SPN065R
Art No.  Description Pack qty. 
SPN065RNew Cartridge 65kA 275V with reserve1 prt.
prt.
SPN040CCartridge 40kA 440V1 prt.
prt.
SPN040RNew Cartridge 40kA 275V with reserve1 prt.
prt.
SPN040DCartridge 40kA 275V1 prt.
prt.
SPN015RNew Cartridge 15kA 275V with reserve1 prt.
prt.
SPN015DCartridge 15kA 275V1 prt.
prt.
SP040DCartridge 40kA 275V1 prt.
prt.
SPD015DCartridge 15kA 275V without reserve1 prt.
prt.
SPD040DCartridge 40kA 275V without reserve1 prt.
prt.

Replacement cartridge neutral

SPN065N Cartridge neutral 65kA 255V with reserve
SPN065N
Art No.  Description Pack qty. 
SPN065NCartridge neutral 65kA 255V with reserve1 prt.
prt.
SPN040NCartridge neutral 40kA 255V1 prt.
prt.
SPD040NCartridge 40kA 255V without reserve1 prt.
prt.

Cartridge for photovoltaic SPDs

SPV025 Cartridge +/- for SPV325
SPV025
Art No.  Description Pack qty. 
SPV025Cartridge +/- for SPV3251 prt.
prt.
SPV025ECartridge earth for SPV3251 prt.
prt.
All data is subject to errors and technical modifications.