Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

RCCBs type AC or A / HI

Product Filters

Number of poles:Rated current:Rated residual operating current:Residual current type:

2 pole type AC 10mA

CC217J RCCB 2P 16A 10mA AC
CC217J
Art No.  Description Pack qty. 
CC217JRCCB 2P 16A 10mA AC1 prt.
prt.

2 pole type AC 30mA

CD226J RCCB 2P 25A 30mA AC
CD226J
Art No.  Description Pack qty. 
CD226JRCCB 2P 25A 30mA AC1 prt.
prt.
CD241JRCCB 2P 40A 30mA AC1 prt.
prt.
CD264JRCCB 2P 63A 30mA AC1 prt.
prt.
CD281ZRCCB 2P 80A 30mA AC1 prt.
prt.
CD285ZRCCB 2P 100A 30mA AC1 prt.
prt.
CD284URCCB 2P 100A 30mA AC1 prt.
prt.

2 pole type A / HI 30mA

CD225J RCCB 2P 25A 30mA A
CD225J
Art No.  Description Pack qty. 
CD225JRCCB 2P 25A 30mA A1 prt.
prt.
CD240JRCCB 2P 40A 30mA A1 prt.
prt.
CD263JRCCB 2P 63A 30mA A1 prt.
prt.
CDA263SRCCB auto reclosing 2P 63A 30mA A 4M1 prt.
prt.
CH225JRCCB 2P 25A 30mA HI1 prt.
prt.
CH240JRCCB 2P 40A 30mA HI1 prt.
prt.
CH263JRCCB 2P 63A 30mA HI1 prt.
prt.

2 pole type AC 100mA

CE226J RCCB 2P 25A 100mA AC
CE226J
Art No.  Description Pack qty. 
CE226JRCCB 2P 25A 100mA AC1 prt.
prt.
CE241JRCCB 2P 40A 100mA AC1 prt.
prt.
CE264JRCCB 2P 63A 100mA AC1 prt.
prt.
CE281ZRCCB 2P 80A 100mA AC1 prt.
prt.
CE285ZRCCB 2P 100A 100mA AC1 prt.
prt.

2 pole type AC 300mA

CF226J RCCB 2P 25A 300mA AC
CF226J
Art No.  Description Pack qty. 
CF226JRCCB 2P 25A 300mA AC1 prt.
prt.
CF241JRCCB 2P 40A 300mA AC1 prt.
prt.
CF264JRCCB 2P 63A 300mA AC1 prt.
prt.
CF281ZRCCB 2P 80A 300mA AC1 prt.
prt.
CF285ZRCCB 2P 100A 300mA AC1 prt.
prt.

2 pole type A - 300mA

CF225J RCCB 2P 25A 300mA A
CF225J
Art No.  Description Pack qty. 
CF225JRCCB 2P 25A 300mA A1 prt.
prt.
CF240JRCCB 2P 40A 300mA A1 prt.
prt.
CF263JRCCB 2P 63A 300mA A1 prt.
prt.

4 pole type AC - 30mA

CD426J RCCB 4P 25A 30mA AC
CD426J
Art No.  Description Pack qty. 
CD426JRCCB 4P 25A 30mA AC1 prt.
prt.
CD441JRCCB 4P 40A 30mA AC1 prt.
prt.
CD464JRCCB 4P 63A 30mA AC1 prt.
prt.
CD480ZRCCB 4P 80A 30mA type AC1 prt.
prt.
CD485ZRCCB 4P 100A 30mA AC1 prt.
prt.

4 pole type A - 30mA

CD425J RCCB 4P 25A 30mA A
CD425J
Art No.  Description Pack qty. 
CD425JRCCB 4P 25A 30mA A1 prt.
prt.
CD440JRCCB 4P 40A 30mA A1 prt.
prt.
CD463JRCCB 4P 63A 30mA A1 prt.
prt.
CD480DRCCB 4P 80A 30mA A1 prt.
prt.
CD484DRCCB 4P 100A 30mA A1 prt.
prt.

4 pole type A / HI 30mA

No picture available
Art No.  Description Pack qty. 
CH425JRCCB 4P 25A 30mA HI1 prt.
prt.
CH440JRCCB 4P 40A 30mA HI1 prt.
prt.
CH463JRCCB 4P 63A 30mA HI1 prt.
prt.

4 pole type AC 100mA

CE426J RCCB 4P 25A 100mA AC
CE426J
Art No.  Description Pack qty. 
CE426JRCCB 4P 25A 100mA AC1 prt.
prt.
CE441JRCCB 4P 40A 100mA AC1 prt.
prt.
CE464JRCCB 4P 63A 100mA AC1 prt.
prt.
CE481ZRCCB 4P 80A 100mA AC1 prt.
prt.
CE485ZRCCB 4P 100A 100mA AC1 prt.
prt.

4 pole type AC 300mA

CF426J RCCB 4P 25A 300mA AC
CF426J
Art No.  Description Pack qty. 
CF426JRCCB 4P 25A 300mA AC1 prt.
prt.
CF441JRCCB 4P 40A 300mA AC1 prt.
prt.
CF464JRCCB 4P 63A 300mA AC1 prt.
prt.
CF481ZRCCB 4P 80A 300mA AC1 prt.
prt.
CF485ZRCCB 4P 100A 300mA AC1 prt.
prt.

4 pole - type AC selective - 300mA

CP441J RCCB 4P 40A 300mA AC S
CP441J
Art No.  Description Pack qty. 
CP441JRCCB 4P 40A 300mA AC S1 prt.
prt.
CP464JRCCB 4P 63A 300mA AC S1 prt.
prt.

4 pole type A - 300mA

CF425J RCCB 4P 25A 300mA A
CF425J
Art No.  Description Pack qty. 
CF425JRCCB 4P 25A 300mA A1 prt.
prt.
CF440JRCCB 4P 40A 300mA A1 prt.
prt.
CF463JRCCB 4P 63A 300mA A1 prt.
prt.

4 pole type A selective - 300mA

CP440J RCCB 4P 40A 300mA A S
CP440J
Art No.  Description Pack qty. 
CP440JRCCB 4P 40A 300mA A S1 prt.
prt.
CP463JRCCB 4P 63A 300mA A S1 prt.
prt.

4 pole type A / HI 300mA

No picture available
Art No.  Description Pack qty. 
CQ440JRCCB 4P 40A 300mA HI1 prt.
prt.
CQ463JRCCB 4P 63A 300mA HI1 prt.
prt.

2 pole type A / HI 10mA

CC216J RCCB 2P 16A 10mA A
CC216J
Art No.  Description Pack qty. 
CC216JRCCB 2P 16A 10mA A1 prt.
prt.

2 pole type AC 100mA Selective

No picture available
Art No.  Description Pack qty. 
CN240BRCCB 2P 40A 100mA AC S1 prt.
prt.

4 pole type AC 100mA Selective

No picture available
Art No.  Description Pack qty. 
CN463BRCCB 4P 63A 100mA AC S1 prt.
prt.

4 pole type AC 300mA Selective

CP485F RCCB 4P 100A 300mA AC S
CP485F
Art No.  Description Pack qty. 
CP485FRCCB 4P 100A 300mA AC S1 prt.
prt.
All data is subject to errors and technical modifications.