Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

HRC cartridge fuses

gG type

LF300G Industrial fuse-links 10x38 gG 0.5A
LF300G
Art No.  Description Pack qty. 
LF300GIndustrial fuse-links 10x38 gG 0.5A10 prt.
prt.
LF301GIndustrial fuse-links 10x38 gG 1A10 prt.
prt.
LF302GIndustrial fuse-links 10x38 gG 2A10 prt.
prt.
LF304GIndustrial fuse-links 10x38 gG 4A10 prt.
prt.
LF306GIndustrial fuse-links 10x38 gG 6A10 prt.
prt.
LF308GIndustrial fuse-links 10x38 gG 8A10 prt.
prt.
LF310GIndustrial fuse-links 10x38 gG 10A10 prt.
prt.
LF312GIndustrial fuse-links 10x38 gG 12A10 prt.
prt.
LF316GIndustrial fuse-links 10x38 gG 16A10 prt.
prt.
LF320GIndustrial fuse-links 10x38 gG20A10 prt.
prt.
LF325GIndustrial fuse-links 10x38 gG25A10 prt.
prt.
LF332GIndustrial fuse-links 10x38 gG 32A10 prt.
prt.
LF402GIndustrial fuse-links 14x51 gG 2A10 prt.
prt.
LF404GIndustrial fuse-links 14x51 gG 4A10 prt.
prt.
LF406GIndustrial fuse-links 14x51 gG 6A10 prt.
prt.
LF408GIndustrial fuse-links 14x51 gG 8A10 prt.
prt.
LF410GIndustrial fuse-links 14x51 gG 10A10 prt.
prt.
LF412GIndustrial fuse-links 14x51 gG 12A10 prt.
prt.
LF416GIndustrial fuse-links 14x51 gG 16A10 prt.
prt.
LF420GIndustrial fuse-links 14x51 gG 20A10 prt.
prt.
LF425GIndustrial fuse-links 14x51 gG 25A10 prt.
prt.
LF432GIndustrial fuse-links 14x51 gG 32A10 prt.
prt.
LF440GIndustrial fuse-links 14x51 gG 40A10 prt.
prt.
LF445GIndustrial fuse-links 14x51 gG 45A10 prt.
prt.
LF450GIndustrial fuse-links 14x51 gG 50A10 prt.
prt.
LF516GIndustrial fuse-links 22x58 gG 16A10 prt.
prt.
LF520GIndustrial fuse-links 22x58 gG 20A10 prt.
prt.
LF525GIndustrial fuse-links 22x58 gG 25A10 prt.
prt.
LF532GIndustrial fuse-links 22x58 gG 32A10 prt.
prt.
LF540GIndustrial fuse-links 22x58 gG 40A10 prt.
prt.
LF550GIndustrial fuse-links 22x58 gG 50A10 prt.
prt.
LF563GIndustrial fuse-links 22x58 gG 63A10 prt.
prt.
LF580GIndustrial fuse-links 22x58 gG 80A10 prt.
prt.
LF590GIndustrial fuse-links 22x58 gG 100A10 prt.
prt.
LF599GIndustrial fuse-links 22x58 gG 125A10 prt.
prt.

aM type

LF300M Industrial fuse-links 10x38 aM 0,5A
LF300M
Art No.  Description Pack qty. 
LF300MIndustrial fuse-links 10x38 aM 0,5A10 prt.
prt.
LF301MIndustrial fuse-links 10x38 aM 1A10 prt.
prt.
LF302MIndustrial fuse-links 10x38 aM 2A10 prt.
prt.
LF304MIndustrial fuse-links 10x38 aM 4A10 prt.
prt.
LF306MIndustrial fuse-links 10x38 aM 6A10 prt.
prt.
LF308MIndustrial fuse-links 10x38 aM 8A10 prt.
prt.
LF310MIndustrial fuse-links 10x38 aM 10A10 prt.
prt.
LF312MIndustrial fuse-links 10x38 aM 12A10 prt.
prt.
LF316MIndustrial fuse-links 10x38 aM 16A10 prt.
prt.
LF320MIndustrial fuse-links 10x38 aM 20A10 prt.
prt.
LF325MIndustrial fuse-links 10x38 aM 25A10 prt.
prt.
LF332MIndustrial fuse-links 10x38 aM 32A10 prt.
prt.
LF402MIndustrial fuse-links 14x51 aM 2A10 prt.
prt.
LF404MIndustrial fuse-links 14x51 aM 4A10 prt.
prt.
LF406MIndustrial fuse-links 14x51 aM 6A10 prt.
prt.
LF408MIndustrial fuse-links 14x51 aM 8A10 prt.
prt.
LF410MIndustrial fuse-links 14x51 aM 10A10 prt.
prt.
LF412MIndustrial fuse-links 14x51 aM 12A10 prt.
prt.
LF416MIndustrial fuse-links 14x51 aM 16A10 prt.
prt.
LF420MIndustrial fuse-links 14x51 aM 20A10 prt.
prt.
LF425MIndustrial fuse-links 14x51 aM 25A10 prt.
prt.
LF432MIndustrial fuse-links 14x51 aM 32A10 prt.
prt.
LF440MIndustrial fuse-links 14x51 aM 40A10 prt.
prt.
LF445MIndustrial fuse-links 14x51 aM 45A10 prt.
prt.
LF450MIndustrial fuse-links 14x51 aM 50A10 prt.
prt.
LF516MIndustrial fuse-links 22x58 aM 16A10 prt.
prt.
LF520MIndustrial fuse-links 22x58 aM 20A10 prt.
prt.
LF525MIndustrial fuse-links 22x58 aM 25A10 prt.
prt.
LF532MIndustrial fuse-links 22x58 aM 32A10 prt.
prt.
LF540MIndustrial fuse-links 22x58 aM 40A10 prt.
prt.
LF550MIndustrial fuse-links 22x58 aM 50A10 prt.
prt.
LF563MIndustrial fuse-links 22x58 aM 63A10 prt.
prt.
LF580MIndustrial fuse-links 22x58 aM 80A10 prt.
prt.
LF590MIndustrial fuse-links 22x58 aM 100A10 prt.
prt.
LF599MIndustrial fuse-links 22x58 aM 125A10 prt.
prt.
All data is subject to errors and technical modifications.