Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KDN463B

KDN463B Insulated busbar 4P fork 10mm² 57M

KDN463B

Insulated busbar 4P fork 10mm² 57M

Art No.:KDN463B
prt.
EAN No.:

3250613740979

Pack qty.:10 prt.
Technical Characteristics
Number of poles:4 P
Max operating voltage:400 V
Colour:stone grey
Length:1000 mm
Connection cross-sect. rigid cable:10mm²
Connector type:busbar fork
type of connection:with screw / quick connect
Number of module:4
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Isolated busbar:yes
  • KDN463B
    KDN463B Insulated busbar 4P fork 10mm² 57M
    KDN463B
  • KDN463B Insulated busbar 4P fork 10mm² 57M
All data is subject to errors and technical modifications.