Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KDN451E

KDN451E Insulated busbar 3x(P+N) fork 16mm² 57M

KDN451E

Insulated busbar 3x(P+N) fork 16mm² 57M

Art No.:KDN451E
prt.
EAN No.:

3250613741105

Pack qty.:10 prt.
Technical Characteristics
Number of poles:4 P
Max operating voltage:400 V
Colour:stone grey
Length:1000 mm
Connection cross-sect. rigid cable:16mm²
Connector type:busbar fork
type of connection:with screw / quick connect
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Isolated busbar:yes
  • KDN451E
    KDN451E Insulated busbar 3x(P+N) fork 16mm² 57M
    KDN451E
  • KDN451E Insulated busbar 3x(P+N) fork 16mm² 57M
All data is subject to errors and technical modifications.