Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KDN380B

KDN380B Insulated busbar 3P fork 16mm² 57M

KDN380B

Insulated busbar 3P fork 16mm² 57M

Art No.:KDN380B
prt.
EAN No.:

3250613741044

Pack qty.:10 prt.
Technical Characteristics
Number of poles:3 P
Intended for the compatible references:-------
Max operating voltage:400 V
Colour:stone grey
Length:1000 mm
Connection cross-sect. rigid cable:16mm²
Connector type:busbar fork
type of connection:with screw / quick connect
Number of connections:57 C
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Isolated busbar:yes
  • KDN380B
    KDN380B Insulated busbar 3P fork 16mm² 57M
    KDN380B
  • KDN380B Insulated busbar 3P fork 16mm² 57M
All data is subject to errors and technical modifications.