Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KDN363B

KDN363B Insulated busbar 3P fork 10mm² 57M

KDN363B

Insulated busbar 3P fork 10mm² 57M

Art No.:KDN363B
prt.
EAN No.:

3250613740962

Pack qty.:20 prt.
Technical Characteristics
Number of poles:3 P
Intended for the compatible references:-------
Max operating voltage:400 V
Colour:stone grey
Length:1000 mm
Connection cross-sect. rigid cable:10mm²
Connector type:busbar fork
type of connection:with screw / quick connect
Number of connections:57 C
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Isolated busbar:yes
  • KDN363B
    KDN363B Insulated busbar 3P fork 10mm² 57M
    KDN363B
  • KDN363B Insulated busbar 3P fork 10mm² 57M
All data is subject to errors and technical modifications.