Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KDN363A

KDN363A Insulated busbar 3P fork 10mm² 12M

KDN363A

Insulated busbar 3P fork 10mm² 12M

Art No.:KDN363A
prt.
EAN No.:

3250613740924

Pack qty.:50 prt.
Technical Characteristics
Number of poles:3 P
Intended for the compatible references:-------
Max operating voltage:400 V
Colour:stone grey
Length:210 mm
Connection cross-sect. rigid cable:10mm²
Connector type:busbar fork
type of connection:with screw / quick connect
Number of connections:12 C
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Isolated busbar:yes
  • KDN363A
    KDN363A Insulated busbar 3P fork 10mm² 12M
    KDN363A
  • KDN363A Insulated busbar 3P fork 10mm² 12M
All data is subject to errors and technical modifications.