Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KDN263B

KDN263B Insulated busbar 2P fork 10mm² 57M

KDN263B

Insulated busbar 2P fork 10mm² 57M

Art No.:KDN263B
prt.
EAN No.:

3250613740955

Pack qty.:20 prt.
Technical Characteristics
Number of poles:2 P
Max operating voltage:400 V
Colour:stone grey
Length:1000 mm
Connection cross-sect. rigid cable:10mm²
Connector type:busbar fork
type of connection:with screw / quick connect
Number of module:2
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Isolated busbar:yes
  • KDN263B
    KDN263B Insulated busbar 2P fork 10mm² 57M
    KDN263B
  • KDN263B Insulated busbar 2P fork 10mm² 57M
All data is subject to errors and technical modifications.