Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KDN180B

KDN180B Insulated busbar 1P fork 16mm² 57M

KDN180B

Insulated busbar 1P fork 16mm² 57M

Art No.:KDN180B
prt.
EAN No.:

3250613741020

Pack qty.:50 prt.
Technical Characteristics
Number of poles:1 P
Intended for the compatible references:-------
Max operating voltage:230 V
Colour:stone grey
Length:1000 mm
Connection cross-sect. rigid cable:16mm²
Connector type:busbar fork
type of connection:with screw / quick connect
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Isolated busbar:yes
  • KDN180B
    KDN180B Insulated busbar 1P fork 16mm² 57M
    KDN180B
  • KDN180B Insulated busbar 1P fork 16mm² 57M
All data is subject to errors and technical modifications.