Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

KD190B

KD190B Insulated busbar 1P fork 20mm²  57M

KD190B

Insulated busbar 1P fork 20mm² 57M

Art No.:KD190B
prt.
EAN No.:

3250613740481

Pack qty.:1 prt.
Technical Characteristics
Number of poles:1 P
Intended for the compatible references:-------
Max operating voltage:230 V
Colour:stone grey
Length:1000 mm
Connection cross-sect. rigid cable:20mm²
Connector type:busbar fork
type of connection:with screw
Number of module:1
European directive RoHs:voluntary compliance
European directive WEEE:concerned
Isolated busbar:yes
  • KD190B
    KD190B Insulated busbar 1P fork 20mm²  57M
    KD190B
  • KD190B Insulated busbar 1P fork 20mm²  57M
All data is subject to errors and technical modifications.