Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Fork insulated busbars and accessories

1 pole

KD190B Insulated busbar 1P fork 20mm²  57M
KD190B
Art No.  Description Pack qty. 
KD190BInsulated busbar 1P fork 20mm² 57M1 prt.
prt.
KDN180BInsulated busbar 1P fork 16mm² 57M50 prt.
prt.

2 pole

KDN263B Insulated busbar 2P fork 10mm² 57M
KDN263B
Art No.  Description Pack qty. 
KDN263BInsulated busbar 2P fork 10mm² 57M20 prt.
prt.

3 pole

KDN363B Insulated busbar 3P fork 10mm² 57M
KDN363B
Art No.  Description Pack qty. 
KDN363BInsulated busbar 3P fork 10mm² 57M20 prt.
prt.
KDN363AInsulated busbar 3P fork 10mm² 12M50 prt.
prt.
KDN380BInsulated busbar 3P fork 16mm² 57M10 prt.
prt.
KDN451EInsulated busbar 3x(P+N) fork 16mm² 57M10 prt.
prt.

4 pole

KDN463B Insulated busbar 4P fork 10mm² 57M
KDN463B
Art No.  Description Pack qty. 
KDN463BInsulated busbar 4P fork 10mm² 57M10 prt.
prt.
All data is subject to errors and technical modifications.