Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Auxiliaries and accessories for MCBs, RCCBs and RCBOs

Product Filters

Quantity of NO contacts:   

Auxiliaries and accessories

MZ201 Auxiliary contact 1C+1O 6A 240V AC
MZ201
Art No.  Description Pack qty. 
MZ201Auxiliary contact 1C+1O 6A 240V AC1 prt.
prt.
MZ202Alarm contact 1C+1O 6A 240V AC1 prt.
prt.
MZ203Shunt trip 230-415V AC 110-130V DC1 prt.
prt.
MZ204Shunt trip 24-48V AC 12-48V DC1 prt.
prt.
MZ205Under voltage release 48V DC1 prt.
prt.
MZ206Under voltage release 230V AC1 prt.
prt.
MZ212Over voltage release 230V AC1 prt.
prt.
MZN175Padlockable locking kit MCB, RCCB, RCBO2 prt.
prt.
MZN176Loking wire for modular produkt10 prt.
prt.
MZN177Modular marking strip10 prt.
prt.
CZ001Contact for RCCB 2(1C+1O) 6A 240V AC1 prt.
prt.
CZN005Sealable terminal covers RCCB 25/63A 2M10 SET
SET
CZN006Sealable terminal covers RCCB 25/63A 4M1 SET
SET
MZ214Low and overvoltage release 230VAC1 prt.
prt.

Remote control auxiliaries

MZ903 Remote control auxiliary
MZ903
Art No.  Description Pack qty. 
MZ903Remote control auxiliary1 prt.
prt.
MZ905Remote control auxiliary1 prt.
prt.

Auto reclosing remote control auxiliaries

MZ913 Auto reclosing remote control auxiliary
MZ913
Art No.  Description Pack qty. 
MZ913Auto reclosing remote control auxiliary1 prt.
prt.
MZ915Auto reclosing remote control auxiliary1 prt.
prt.
All data is subject to errors and technical modifications.