Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Add-on blocks and accessories for MCBs HM

Product Filters

Number of poles:Rated residual operating current:Residual current type: 

2 pole add-on blocks fixed

BDC280E Add-on-block 2P 125A 30mA AC
BDC280E
Art No.  Description Pack qty. 
BDC280EAdd-on-block 2P 125A 30mA AC1 prt.
prt.
BDH280EAdd-on-block 2P 125A 30mA HI1 prt.
prt.

2 pole add-on blocks settable

BTC280E Add-on-block 2P 125A Adjustable AC
BTC280E
Art No.  Description Pack qty. 
BTC280EAdd-on-block 2P 125A Adjustable AC1 prt.
prt.
BTH280EAdd-on-block 2P 125A Adjustable HI1 prt.
prt.

3 pole add-on blocks fixed

BDC380E Add-on-block 3P 125A 30mA AC
BDC380E
Art No.  Description Pack qty. 
BDC380EAdd-on-block 3P 125A 30mA AC1 prt.
prt.
BDH380EAdd-on-block 3P 125A 30mA HI1 prt.
prt.

3 pole add-on blocks settable

BTH380E Add-on-block 3P 125A Adjustable HI
BTH380E
Art No.  Description Pack qty. 
BTC380EAdd-on-block 3P 125A Adjustable AC1 prt.
prt.
BTH380EAdd-on-block 3P 125A Adjustable HI1 prt.
prt.

4 pole add-on blocks type AC

Art No.  Description Pack qty. 
BDC480EAdd-on-block 4P 125A 30mA AC1 prt.
prt.
BFC480EAdd-on-block 4P 125A 300mA AC1 prt.
prt.
BDH480EAdd-on-block 4P 125A 30mA HI1 prt.
prt.
BFH480EAdd-on-block 4P 125A 300mA HI1 prt.
prt.

4 pole add-on blocks type A / HI

BTH480E Add-on-block 4P 125A Adjustable HI
BTH480E
Art No.  Description Pack qty. 
BTC480EAdd-on-block 4P 125A Adjustable AC1 prt.
prt.
BTH480EAdd-on-block 4P 125A Adjustable HI1 prt.
prt.

Accessories for HM MCBs

MZN130 Terminal cover 1P
MZN130
Art No.  Description Pack qty. 
MZN130Terminal cover 1P4 prt.
prt.
MZN1311 set of 3 interpole barriers1 SET
SET
All data is subject to errors and technical modifications.