Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Add-on blocks and accessories for MCBs H

Product Filters

Number of poles:Rated current:Rated residual operating current:Residual current type:

2 pole add-on blocks type AC

BDC280E Add-on-block 2P 125A 30mA AC
BDC280E
Art No.  Description Pack qty. 
BDC280EAdd-on-block 2P 125A 30mA AC1 prt.
prt.
BTC280EAdd-on-block 2P 125A Adjustable AC1 prt.
prt.

3 pole add-on blocks type AC

BDC380E Add-on-block 3P 125A 30mA AC
BDC380E
Art No.  Description Pack qty. 
BDC380EAdd-on-block 3P 125A 30mA AC1 prt.
prt.
BTC380EAdd-on-block 3P 125A Adjustable AC1 prt.
prt.

4 pole add-on blocks type AC

Art No.  Description Pack qty. 
BDC480EAdd-on-block 4P 125A 30mA AC1 prt.
prt.
BFC480EAdd-on-block 4P 125A 300mA AC1 prt.
prt.
BTC480EAdd-on-block 4P 125A Adjustable AC1 prt.
prt.

2 pole add-on blocks type A / HI

BDH280E Add-on-block 2P 125A 30mA HI
BDH280E
Art No.  Description Pack qty. 
BDH280EAdd-on-block 2P 125A 30mA HI1 prt.
prt.
BTH280EAdd-on-block 2P 125A Adjustable HI1 prt.
prt.
BE225NAdd-on block 2P 25A 100mA A1 prt.
prt.
BE263NAdd-on block 2P 63A 100mA A1 prt.
prt.

3 pole add-on blocks type A / HI

BDH380E Add-on-block 3P 125A 30mA HI
BDH380E
Art No.  Description Pack qty. 
BDH380EAdd-on-block 3P 125A 30mA HI1 prt.
prt.
BTH380EAdd-on-block 3P 125A Adjustable HI1 prt.
prt.

4 pole add-on blocks type A / HI

BDH480E Add-on-block 4P 125A 30mA HI
BDH480E
Art No.  Description Pack qty. 
BDH480EAdd-on-block 4P 125A 30mA HI1 prt.
prt.
BFH480EAdd-on-block 4P 125A 300mA HI1 prt.
prt.
BTH480EAdd-on-block 4P 125A Adjustable HI1 prt.
prt.
BE425NAdd-on block 4P 25A 100mA A1 prt.
prt.
BE463NAdd-on block 4P 63A 100mA A1 prt.
prt.
All data is subject to errors and technical modifications.