Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Modular switch disconnectors with indicator light

Single pole

SBB116 1P 16A Switch , Ind. Light
SBB116
Art No.  Description Pack qty. 
SBB1161P 16A Switch , Ind. Light1 prt.
prt.
SBB1251P 25A Switch , Ind. Light1 prt.
prt.
SBB1321P 32A Switch , Ind. Light1 prt.
prt.

Double polet

SBB216 2P 16A Switch , Ind. Light
SBB216
Art No.  Description Pack qty. 
SBB2162P 16A Switch , Ind. Light1 prt.
prt.
SBB2252P 25A Switch , Ind. Light1 prt.
prt.
SBB2322P 32A Switch , Ind. Light1 prt.
prt.

Auxiliary contact

ESC080 Auxiliary contact 6A,  1NO+1NC
ESC080
Art No.  Description Pack qty. 
ESC080Auxiliary contact 6A, 1NO+1NC1 prt.
prt.

Terminal shield

MZN120 Terminal shield / screw shield for MCB
MZN120
Art No.  Description Pack qty. 
MZN120Terminal shield / screw shield for MCB4 prt.
prt.

Inter-pole barriers

MZN121 1 set of 3 inter-pole barriers for MCB
MZN121
Art No.  Description Pack qty. 
MZN1211 set of 3 inter-pole barriers for MCB1 SET
SET

Padlockable locking kit

MZN175 Padlockable locking kit MCB,  RCCB,  RCBO
MZN175
Art No.  Description Pack qty. 
MZN175Padlockable locking kit MCB, RCCB, RCBO2 prt.
prt.
All data is subject to errors and technical modifications.