Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Contactors with override

Low noise version 24V AC 50/60Hz

ERD425S Humfree Override Contactor 25A,  4NO,  24V
ERD425S
Art No.  Description Pack qty. 
ERD425SHumfree Override Contactor 25A, 4NO, 24V1 prt.
prt.

Standard version 230V AC 50Hz

ERC218 Relay 16A,  1NO+1NC,  230V
ERC218
Art No.  Description Pack qty. 
ERC218Relay 16A, 1NO+1NC, 230V12 prt.
prt.
All data is subject to errors and technical modifications.