Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Standard modular contactors without override control

Product Filters

Type of contacts:   

230V AC 50Hz control coil voltage

ESC125 Contactor 25A,  1NO,  230V
ESC125
Art No.  Description Pack qty. 
ESC125Contactor 25A, 1NO, 230V12 prt.
prt.
ESC126Contactor 25A, 1NC, 230V1 prt.
prt.
ESC225Contactor 25A, 2NO, 230V12 prt.
prt.
ESC240Contactor 40A, 2NO, 230V4 prt.
prt.
ESC263Contactor 63A, 2NO, 230V1 prt.
prt.
ESC226Contactor 25A, 2NC, 230V12 prt.
prt.
ESC241Contactor 40A, 2NC, 230V1 prt.
prt.
ESC264Contactor 63A, 2NC, 230V1 prt.
prt.
ESC227Contactor 25A, 1NO+1NC, 230V12 prt.
prt.
ESC325Contactor 25A, 3NO, 230V1 prt.
prt.
ESC340Contactor 40A, 3NO, 230V4 prt.
prt.
ESC363Contactor 63A, 3NO, 230V1 prt.
prt.
ESC425Contactor 25A, 4NO, 230V6 prt.
prt.
ESC440Contactor 40A, 4NO, 230V4 prt.
prt.
ESC463Contactor 63A, 4NO, 230V4 prt.
prt.
ESC426Contactor 25A, 4NC, 230V1 prt.
prt.
ESC441Contactor 40A, 4NC, 230V1 prt.
prt.
ESC464Contactor 63A, 4NC, 230V1 prt.
prt.
ESC427Contactor 25A, 2NO+2NC, 230V1 prt.
prt.
ESC442Contactor 40A, 2NO+2NC, 230V1 prt.
prt.
ESC465Contactor 63A, 2NO+2NC, 230V1 prt.
prt.
ESC428Contactor 25A, 3NO+1NC, 230V1 prt.
prt.
ESC443Contactor 40A, 3NO+1NC, 230V1 prt.
prt.
ESC466Contactor 63A, 3NO+1NC, 230V1 prt.
prt.

110/127V AC 50Hz control coil voltage

ESM225 Contactor 25A,  2NO,  110/127V
ESM225
Art No.  Description Pack qty. 
ESM225Contactor 25A, 2NO, 110/127V1 prt.
prt.
ESM227Contactor 25A, 1NO+1NC, 110/127V1 prt.
prt.
ESM440Contactor 40A, 4NO, 110/127V1 prt.
prt.

24V 50Hz control coil voltage

ESD125 Contactor 25A,  1NO,  24V
ESD125
Art No.  Description Pack qty. 
ESD125Contactor 25A, 1NO, 24V1 prt.
prt.
ESD225Contactor 25A, 2NO, 24V12 prt.
prt.
ESD240Contactor 40A, 2NO, 24VAC1 prt.
prt.
ESD263Contactor 63A, 2NO, 24VAC1 prt.
prt.
ESD226Contactor 25A, 2NC, 24V1 prt.
prt.
ESD241Contactor 40A, 2NC, 24V1 prt.
prt.
ESD264Contactor 63A, 2NC, 24V1 prt.
prt.
ESD227Contactor 25A, 1NO+1NC, 24V1 prt.
prt.
ESD425Contactor 25A, 4NO, 24V1 prt.
prt.
ESD440Contactor 40A, 4NO, 24VAC1 prt.
prt.
ESD463Contactor 63A, 4NO, 24VAC1 prt.
prt.
ESD426Contactor 25A, 4NC, 24V1 prt.
prt.
ESD464Contactor 63A, 4NC, 24V1 prt.
prt.
ESD427Contactor 25A, 2NO+2NC, 24V1 prt.
prt.
ESD428Contactor 25A, 3NO+1NC, 24V1 prt.
prt.

12V AC 50 Hz control coil voltage

ESL125 Contactor 25A,  1NO,  12V
ESL125
Art No.  Description Pack qty. 
ESL125Contactor 25A, 1NO, 12V1 prt.
prt.
ESL225Contactor 25A, 2NO, 12V1 prt.
prt.
ESL240Contactor 40A, 2NO, 12V1 prt.
prt.
ESL263Contactor 63A, 2NO, 12V1 prt.
prt.
ESL226Contactor 25A, 2NC, 12V1 prt.
prt.
ESL241Contactor 40A, 2NC, 12V1 prt.
prt.
ESL264Contactor 63A, 2NC, 12V1 prt.
prt.
ESL227Contactor 25A, 1NO+1NC, 12V1 prt.
prt.
ESL425Contactor 25A, 4NO, 12V1 prt.
prt.
ESL440Contactor 40A, 4NO, 12V1 prt.
prt.
ESL463Contactor 63A, 4NO, 12V1 prt.
prt.
ESL426Contactor 25A, 4NC, 12V1 prt.
prt.
ESL427Contactor 25A, 2NO+2NC, 12V1 prt.
prt.
ESL428Contactor 25A, 3NO+1NC, 12V1 prt.
prt.

Humfree contactors 230V 50/60Hz

ESC125S Humfree Contactor 25A,  1NO,  230V
ESC125S
Art No.  Description Pack qty. 
ESC125SHumfree Contactor 25A, 1NO, 230V1 prt.
prt.
ESC225SHumfree Contactor 25A, 2NO, 230V12 prt.
prt.
ESC240SHumfree Contactor 40A, 2NO, 230V1 prt.
prt.
ESC263SHumfree Contactor 63A, 2NO, 230V1 prt.
prt.
ESC325SHumfree Contactor 25A, 3NO, 230V1 prt.
prt.
ESC340SHumfree Contactor 40A, 3NO, 230V1 prt.
prt.
ESC363SHumfree Contactor 63A, 3NO, 230V1 prt.
prt.
ESC326SHumfree Contactor 25A, 3NC, 230V1 prt.
prt.
ESC425SHumfree Contactor 25A, 4NO, 230V1 prt.
prt.
ESC440SHumfree Contactor 40A, 4NO, 230V1 prt.
prt.
ESC463SHumfree Contactor 63A, 4NO, 230V1 prt.
prt.
ESC426SHumfree Contactor 25A, 4NC, 230V1 prt.
prt.
ESC427SHumfree Contactor 25A, 2NO+2NC, 230V1 prt.
prt.
ESC428SHumfree Contactor 25A, 3NO+1NC, 230V1 prt.
prt.

Low noise version 24V AC 50/60Hz

ESD225S Humfree Contactor 25A,  2NO,  24V
ESD225S
Art No.  Description Pack qty. 
ESD125SHumfree Contactor 25A, 1NO, 24V1 prt.
prt.
ESD225SHumfree Contactor 25A, 2NO, 24V1 prt.
prt.
ESD240SHumfree Contactor 40A, 2NO, 24V1 prt.
prt.
ESD263SHumfree Contactor 63A, 2NO, 24V1 prt.
prt.
ESD325SHumfree Contactor 25A, 3NO, 24V1 prt.
prt.
ESD326SHumfree Contactor 25A, 3NC, 24V1 prt.
prt.
ESD425SHumfree Contactor 25A, 4NO, 24V1 prt.
prt.
ESD463SHumfree Contactor 63A, 4NO, 24V1 prt.
prt.
ESD426SHumfree Contactor 25A, 4NC, 24V1 prt.
prt.
ESD427SHumfree Contactor 25A, 2NO+2NC, 24V1 prt.
prt.
ESD428SHumfree Contactor 25A, 3NO+1NC, 24V1 prt.
prt.

Low noise version 12V AC 50Hz

ESL240S Humfree Contactor 40A,  2NO,  12V
ESL240S
Art No.  Description Pack qty. 
ESL240SHumfree Contactor 40A, 2NO, 12V1 prt.
prt.
ESL263SHumfree Contactor 63A, 2NO, 12V1 prt.
prt.
ESL440SHumfree Contactor 40A, 4NO, 12V1 prt.
prt.
ESL463SHumfree Contactor 63A, 4NO, 12V1 prt.
prt.

Accessories

ESC001 Sealing cover for 1M contactor
ESC001
Art No.  Description Pack qty. 
ESC001Sealing cover for 1M contactor10 prt.
prt.
ESC002Sealing cover for 2M contactor10 prt.
prt.
ESC003Sealing cover for 3M contactor10 prt.
prt.
ESC080Auxiliary contact 6A, 1NO+1NC1 prt.
prt.
LZ060Heat dissipation insert12 prt.
prt.
All data is subject to errors and technical modifications.