Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Power contactors & thermal overload relays

A complete range of contactors for commercial market such as buildings, infrastructures, etc... Industrial contactors are used to switch high power circuits and can be controlled by a full range of control circuits.

Power contactors

No picture available
Art No.  Description Pack qty. 
EW115_CContactor 115A-AC3 / coil 220V 50-60Hz1 prt.
prt.
EW115_DContactor 115A-AC3 / coil 380V 50-60Hz1 prt.
prt.
EW115_JContactor 115A-AC3 / coil 230V 50Hz1 prt.
prt.
EW138_CContactor 138A-AC3 / coil 220V 50-60Hz1 prt.
prt.
EW138_DContactor 138A-AC3 / coil 380V 50-60Hz1 prt.
prt.
EW138_JContactor 138A-AC3 / coil 230V 50Hz1 prt.
prt.
All data is subject to errors and technical modifications.