Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

DC control voltage contactors

Product Filters

Type of contacts:   

12V DC without override

ESL225SDC Humfree Contactor 25A,  2NO,  12VDC
ESL225SDC
Art No.  Description Pack qty. 
ESL225SDCHumfree Contactor 25A, 2NO, 12VDC12 prt.
prt.
ESL240SHumfree Contactor 40A, 2NO, 12V1 prt.
prt.
ESL263SHumfree Contactor 63A, 2NO, 12V1 prt.
prt.
ESL440SHumfree Contactor 40A, 4NO, 12V1 prt.
prt.
ESL463SHumfree Contactor 63A, 4NO, 12V1 prt.
prt.
ESL426SDCHumfree Contactor 25A, 4NC, 12VDC1 prt.
prt.

24V DC without override

ESC240S Humfree Contactor 40A,  2NO,  230V
ESC240S
Art No.  Description Pack qty. 
ESC240SHumfree Contactor 40A, 2NO, 230V1 prt.
prt.
ESC263SHumfree Contactor 63A, 2NO, 230V1 prt.
prt.
ESC440SHumfree Contactor 40A, 4NO, 230V1 prt.
prt.

12V DC with override

ERL625SDC Humfree Override Cont. 25A,  2NO,  12V DC
ERL625SDC
Art No.  Description Pack qty. 
ERL625SDCHumfree Override Cont. 25A, 2NO, 12V DC1 prt.
prt.
ERL240SHumfree Override Contactor 40A, 2NO, 12V1 prt.
prt.
ERL263SHumfree Override Contactor 63A, 2NO, 12V1 prt.
prt.
ERL425SDCHumfree Override Contactor 25A 4NO 12VDC1 prt.
prt.
ERL418SDCHumfree Relay 16A, 2NO+2NC, 12VDC1 prt.
prt.

24V DC with override

ERD225SDC Humfree Override Cont. 25A,  2NO,  24VDC
ERD225SDC
Art No.  Description Pack qty. 
ERD225SDCHumfree Override Cont. 25A, 2NO, 24VDC1 prt.
prt.
ERD240SHumfree Override Contactor 40A, 2NO, 24V1 prt.
prt.
ERD263SHumfree Override Contactor 63A, 2NO, 24V1 prt.
prt.

Accessories

ESC001 Sealing cover for 1M contactor
ESC001
Art No.  Description Pack qty. 
ESC001Sealing cover for 1M contactor10 prt.
prt.
ESC002Sealing cover for 2M contactor10 prt.
prt.
ESC003Sealing cover for 3M contactor10 prt.
prt.
ESC080Auxiliary contact 6A, 1NO+1NC1 prt.
prt.
LZ060Heat dissipation insert12 prt.
prt.
All data is subject to errors and technical modifications.