Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Contactors with override

Product Filters

Type of contacts:   

Standard version 230V AC 50Hz

ERC125 Override Contactor 25A,  1NO,  230V
ERC125
Art No.  Description Pack qty. 
ERC125Override Contactor 25A, 1NO, 230V1 prt.
prt.
ERC216Relay 16A, 2NO, 230V1 prt.
prt.
ERC225Override Contactor 25A, 2NO, 230V12 prt.
prt.
ERC240Override Contactor 40A, 2NO, 230V1 prt.
prt.
ERC263Override Contactor 63A, 2NO, 230V1 prt.
prt.
ERC217Relay 16A, 2NC, 230V1 prt.
prt.
ERC226Override Contactor 25A, 2NC, 230V1 prt.
prt.
ERC316Relay 16A, 3NO, 230V1 prt.
prt.
ERC325Override Contactor 25A, 3NO, 230V1 prt.
prt.
ERC416Relay 16A, 4NO, 230V1 prt.
prt.
ERC425Override Contactor 25A, 4NO, 230V6 prt.
prt.
ERC426Override Contactor 25A, 4NC, 230V1 prt.
prt.
ERC418Relay 16A, 2NO+2NC, 230V6 prt.
prt.
ERC427Override Contactor 25A, 2NO+2NC, 230V1 prt.
prt.
ERC428Override Contactor 25A , 3NO+1NC, 230V1 prt.
prt.

Standard version 24V 50Hz

ERD216 Relay 16A,  2NO,  24V
ERD216
Art No.  Description Pack qty. 
ERD216Relay 16A, 2NO, 24V1 prt.
prt.
ERD225Override Contactor 25A, 2NO, 24V12 prt.
prt.
ERD240Override Contactor 40A, 2NO, 24VAC1 prt.
prt.
ERD263Override Contactor 63A, 2NO, 24VAC1 prt.
prt.
ERD217Relay 16A, 2NC, 24V1 prt.
prt.
ERD218Relay 16A, 1NO+1NC, 24V12 prt.
prt.
ERD418Relay 16A, 2NO+2NC, 24V6 prt.
prt.
ERD425Override Contactor 25A, 4NO, 24V1 prt.
prt.

Standard version 12V AC 50 Hz

ERL216 Relay 16A,  2NO,  12V
ERL216
Art No.  Description Pack qty. 
ERL216Relay 16A, 2NO, 12V1 prt.
prt.
ERL225Override Contactor 25A, 2NO, 12V1 prt.
prt.
ERL240Override Contactor 40A, 2NO, 12V1 prt.
prt.
ERL263Override Contactor 63A, 2NO, 12V1 prt.
prt.
ERL217Relay 16A, 2NC, 12V1 prt.
prt.
ERL218Relay 16A, 1NO+1NC, 12V12 prt.
prt.
ERL418Relay 16A, 2NO+2NC, 12V1 prt.
prt.
ERL425Override Contactor 25A, 4NO, 12V1 prt.
prt.

Low noise version 230V AC 50/60Hz

ERC125S Humfree Override Cont. 25A,  1NO,  230V
ERC125S
Art No.  Description Pack qty. 
ERC125SHumfree Override Cont. 25A, 1NO, 230V1 prt.
prt.
ERC225SHumfree Override Cont. 25A, 2NO, 230V1 prt.
prt.
ERC240SHumfree Override Cont. 40A, 2NO, 230V1 prt.
prt.
ERC425SHumfree Override Cont. 25A, 4NO, 230V1 prt.
prt.

Low noise version 24V AC 50/60Hz

ERD225S Humfree Override Cont. 25A,  2NO,  24VAC
ERD225S
Art No.  Description Pack qty. 
ERD225SHumfree Override Cont. 25A, 2NO, 24VAC1 prt.
prt.
ERD240SHumfree Override Contactor 40A, 2NO, 24V1 prt.
prt.
ERD263SHumfree Override Contactor 63A, 2NO, 24V1 prt.
prt.
ERD418SHumfree Relay 16A, 2NO+2NC, 24V1 prt.
prt.

Low noise version 12V AC 50/60Hz

ERL240S Humfree Override Contactor 40A,  2NO,  12V
ERL240S
Art No.  Description Pack qty. 
ERL240SHumfree Override Contactor 40A, 2NO, 12V1 prt.
prt.
ERL263SHumfree Override Contactor 63A, 2NO, 12V1 prt.
prt.

Accessories

ESC001 Sealing cover for 1M contactor
ESC001
Art No.  Description Pack qty. 
ESC001Sealing cover for 1M contactor10 prt.
prt.
ESC002Sealing cover for 2M contactor10 prt.
prt.
ESC003Sealing cover for 3M contactor10 prt.
prt.
ESC080Auxiliary contact 6A, 1NO+1NC1 prt.
prt.
LZ060Heat dissipation insert12 prt.
prt.
All data is subject to errors and technical modifications.