Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

h3 ACBs

Accessories

HXA001H Shunt trip 24V DC (x160-P160-x250-P250)
HXA001H
Art No.  Description Pack qty. 
HXA001HShunt trip 24V DC (x160-P160-x250-P250)1 prt.
prt.
HXA002HShunt trip 48V DC (x160-P160-x250-P250)1 prt.
prt.
HXA003HSHT 100-120V AC (x160-P160-x250-P250)1 prt.
prt.
HXA004HSHT 200-240V AC (x160-P160-x250-P250)1 prt.
prt.
HXA005HSHT 380-450V AC (x160-P160-x250-P250)1 prt.
prt.
HXA011HUVR 24V DC (x160-P160-x250-P250)1 prt.
prt.
HXA013HUVR 100-120V AC (x160-P160-x250-P250)1 prt.
prt.
HXA014HUVR 200-240V AC (x160-P160-x250-P250)1 prt.
prt.
HXA015HUVR 380-450V AC (x160-P160-x250-P250)1 prt.
prt.
HXA021HAX contact 1NO+NC 250VAC (x/P160-x/P250)1 prt.
prt.
HXA024HAL contact 1NO+NC 250VAC (x/P160-x/P250)1 prt.
prt.
HXA025HAX low lvl. 1NO+NC 125VAC(x/P160-x/P250)1 prt.
prt.
HXA026HAL low lvl. 1NO+NC 125VAC(x/P160-x/P250)1 prt.
prt.
HXA030HDirect rotary handle x1601 prt.
prt.
HXA031HExtended rotary handle x1601 prt.
prt.
HXA039HPadlock (x160-P160-x250-P250)1 prt.
prt.
HXA055HUVR delayed 380-450V AC (x/P160-x/P250)1 prt.
prt.
HXB030HDirect rotary handle x2501 prt.
prt.
HXB031HExtended rotary handle x2501 prt.
prt.
HXB040HMotor operator x250 24V DC1 prt.
prt.
HXB042HMotor operator x250 230-240VAC1 prt.
prt.
HXB065HInterlocking wire type x2501 prt.
prt.
HXB066HInterlock front cover x2501 prt.
prt.
HXB068HElec. interlock Motor A (x/P/h 250)1 prt.
prt.
HXB069HElec.interlock MotB(x/P/h250-h400..1000)1 prt.
prt.
HXB070HInterlock cable 1m(P160-x/h/P250..1000)1 prt.
prt.
HXB071HInterlock cable 1.5m(P160-x/h250..1000)1 prt.
prt.
HXC001HShunt trip Release 24V DC(h250...1000)1 prt.
prt.
HXC002HShunt trip Release 48V DC(h250...1000)1 prt.
prt.
HXC003HSHT trip Release 100-120VAC(h250...1000)1 prt.
prt.
HXC004HSHT trip Release 200-240VAC(h250...1000)1 prt.
prt.
HXC005HSHT trip Release 380-450VAC(h250...1000)1 prt.
prt.
HXC008HShunt trip Release 110V DC(h250...1000)1 prt.
prt.
HXC011HUndervolt. Release 24V DC(h250...630)1 prt.
prt.
HXC013HUndervolt. Release 100-120VAC(h250..630)1 prt.
prt.
HXC014HUndervolt. Release 200-240VAC(h250..630)1 prt.
prt.
HXC015HUndervolt. Release 380-450VAC(h250..630)1 prt.
prt.
HXC018HUndervolt. Release 100-120VDC(h250..630)1 prt.
prt.
HXC019HUndervolt. Release 200-240VDC(h250..630)1 prt.
prt.
HXC021HAX contact 1NO+1NC 230VAC(h250...1600)1 prt.
prt.
HXC024HAlarm contact 1NO+1NC 230V(h250...1600)1 prt.
prt.
HXC025HAux low lvl 1NO+NC 125V AC(h250...1600)1 prt.
prt.
HXC026HAL contact low level 1NO+NC(h250...1600)1 prt.
prt.
HXC030HDirect rotary handle H2501 prt.
prt.
HXC031HExtended rotary handle H2501 prt.
prt.
HXC039HPadlock H2501 prt.
prt.
HXC040HMotor operator h250 24V DC1 prt.
prt.
HXC042HMotor operator H250 230-240VAC1 prt.
prt.
HXC051HUVR delayed h250-h630 24V DC1 prt.
prt.
HXC053HUVR delayed h250-h630 110-120V AC1 prt.
prt.
HXC054HUVR delayed h250-h630 220-240V AC1 prt.
prt.
HXC055HUVR delayed h250-h630 380-415V AC1 prt.
prt.
HXC065HInterlocking wire type H2501 prt.
prt.
HXC066HInterlock front cover h2501 prt.
prt.
HXD030HDirect rotary handle H400-H6301 prt.
prt.
HXD031HExtended rotary handle H400-H6301 prt.
prt.
HXD039HPadlock h400-h10001 prt.
prt.
HXD040HMotor operator h400-h630 24-48V DC1 prt.
prt.
HXD042HMotor operator H400-H630 100-240VAC1 prt.
prt.
HXD051HUVR delayed h400-h630 4P 24VDC1 prt.
prt.
HXD053HUVR delayed h400-h630 4P 110-120VAC1 prt.
prt.
HXD054HUVR delayed h400-h630 4P 220-240VAC1 prt.
prt.
HXD055HUVR delayed h400-h630 4P 380-415VAC1 prt.
prt.
HXD065HInterlocking wire type H400-H6301 prt.
prt.
HXD066HInterlock front cover h6301 prt.
prt.
HXD068HElec. interlock for Motor A (h400…1000)1 prt.
prt.
HXE011HUVR 24VDC (h800-h1000-h1600)1 prt.
prt.
HXE013HUVR 110-120VAC (h800-h1000-h1600)1 prt.
prt.
HXE014HUVR 220-240VAC (h800-h1000-h1600)1 prt.
prt.
HXE015HUVR 380-415VAC (h800-h1000-h1600)1 prt.
prt.
HXE018HUVR 100-120 V DC (h800-h1000-h1600)1 prt.
prt.
HXE019HUVR 200-240 V DC (h800-h1000-h1600)1 prt.
prt.
HXE030HDirect rotary handle H800-H10001 prt.
prt.
HXE031HExtended rotary handle H800-H10001 prt.
prt.
HXE040HMotor operator h800-h1000 24-48V DC1 prt.
prt.
HXE042HMotor operator H800-H1000 100-240VAC1 prt.
prt.
HXE051HUVR delayed h800-h1600 3P 24VDC1 prt.
prt.
HXE053HUVR delayed h800-h1600 3P 110-120VAC1 prt.
prt.
HXE054HUVR delayed h800-h1600 3P 220-240VAC1 prt.
prt.
HXE055HUVR delayed h800-h1600 3P 380-415VAC1 prt.
prt.
HXE065HInterlocking wire type H800-H10001 prt.
prt.
HXE066HInterlock front cover h10001 prt.
prt.
HXF030HDirect rotary handle H1250-H16001 prt.
prt.
HXF031HExtended rotary handle H1250-H16001 prt.
prt.
HXF039HPadlock H1250-H16001 prt.
prt.
HXF040HMotor operator h1250-h1600 24V DC1 prt.
prt.
HXF042HMotor operator H1250-H1600 200-230VAC1 prt.
prt.
HXF051HUVR delayed h800-h1600 4P 24VDC1 prt.
prt.
HXF053HUVR delayed h800-h1600 4P 110-120VAC1 prt.
prt.
HXF054HUVR delayed h800-h1600 4P 220-240VAC1 prt.
prt.
HXF055HUVR delayed h800-h1600 4P 380-415VAC1 prt.
prt.
All data is subject to errors and technical modifications.