Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Motorized and modular changeover switches 20 to 160A

Product Filters

Rated current:   

Motorized changeover switches 4P

HIC406A Motorized changeover switch 4P 63A 400V
HIC406A
Art No.  Description Pack qty. 
HIC406AMotorized changeover switch 4P 63A 400V1 prt.
prt.
HIC408AMotorized changeover switch 4P 80A 400V1 prt.
prt.
HIC410AMotorized changeover switch 4P 100A 400V1 prt.
prt.
HIC412AMotorized changeover switch 4P 125A 400V1 prt.
prt.
HIC416AMotorized changeover switch 4P 160A 400V1 prt.
prt.

Terminal shrouds

HZC218 Terminal shrouds 4P LBS 100-160A
HZC218
Art No.  Description Pack qty. 
HZC218Terminal shrouds 4P LBS 100-160A1 prt.
prt.

Auxiliary contacts

HZI300 Auxiliary contact 1O+1F 20-160A
HZI300
Art No.  Description Pack qty. 
HZI300Auxiliary contact 1O+1F 20-160A1 prt.
prt.

Single phase voltage sensing taps

HZI230 Single phase voltage sensing tap
HZI230
Art No.  Description Pack qty. 
HZI230Single phase voltage sensing tap1 prt.
prt.

Bridging bars

HZI400 Bridging bar 2x4P 63-125A
HZI400
Art No.  Description Pack qty. 
HZI400Bridging bar 2x4P 63-125A1 prt.
prt.
HZI401Bridging bar 2x4P 160A1 prt.
prt.

Sealable cover

HZI210 Sealable cover
HZI210
Art No.  Description Pack qty. 
HZI210Sealable cover1 prt.
prt.
All data is subject to errors and technical modifications.