Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

VZ814N

VZ814N Picture frame insert,  volta, 3rows

VZ814N

Picture frame insert, volta, 3rows

Art No.:VZ814N
prt.
EAN No.:

3250616666795

Pack qty.:1 prt.
Technical Characteristics
Material:Mixed materials
Depth of installed product:1,25 mm
Height of installed product:700 mm
Width of installed product:500 mm
Mounting accessories type:Mounting frame
European directive RoHs:voluntary compliance
  • VZ814N
    VZ814N Picture frame insert,  volta, 3rows
    VZ814N
  • VZ814N Picture frame insert,  volta, 3rows
All data is subject to errors and technical modifications.