Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

VZ813N

VZ813N Picture frame insert,  volta, 2rows

VZ813N

Picture frame insert, volta, 2rows

Art No.:VZ813N
prt.
EAN No.:

3250616666788

Pack qty.:1 prt.
Technical Characteristics
Material:Mixed materials
Depth of installed product:1,25 mm
Height of installed product:500 mm
Width of installed product:400 mm
Mounting accessories type:Mounting frame
European directive RoHs:voluntary compliance
  • VZ813N
    VZ813N Picture frame insert,  volta, 2rows
    VZ813N
  • VZ813N Picture frame insert,  volta, 2rows
All data is subject to errors and technical modifications.