Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

VZ812N

VZ812N Mirror insert,  volta, 3rows

VZ812N

Mirror insert, volta, 3rows

Art No.:VZ812N
prt.
EAN No.:

3250616666771

Pack qty.:1 prt.
Technical Characteristics
Material:glass
Depth of installed product:3 mm
Height of installed product:700 mm
Width of installed product:500 mm
European directive RoHs:voluntary compliance
  • VZ812N
    VZ812N Mirror insert,  volta, 3rows
    VZ812N
  • VZ812N Mirror insert,  volta, 3rows
All data is subject to errors and technical modifications.