Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

VZ811N

VZ811N Mirror insert,  volta, 2rows

VZ811N

Mirror insert, volta, 2rows

Art No.:VZ811N
prt.
EAN No.:

3250616666764

Pack qty.:1 prt.
Technical Characteristics
Material:glass
Depth of installed product:3 mm
Height of installed product:500 mm
Width of installed product:400 mm
European directive RoHs:voluntary compliance
  • VZ811N
    VZ811N Mirror insert,  volta, 2rows
    VZ811N
  • VZ811N Mirror insert,  volta, 2rows
All data is subject to errors and technical modifications.