Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

VZ808N

VZ808N Picture frame,  volta,  size 3, silver

VZ808N

Picture frame, volta, size 3, silver

Art No.:VZ808N
prt.
EAN No.:

3250616666733

Pack qty.:1 prt.
Technical Characteristics
Material:Aluminium
Depth of installed product:20 mm
Height of installed product:750 mm
Width of installed product:550 mm
Mounting accessories type:Mounting frame
European directive RoHs:voluntary compliance
  • VZ808N
    VZ808N Picture frame,  volta,  size 3, silver
    VZ808N
  • VZ808N Picture frame,  volta,  size 3, silver
All data is subject to errors and technical modifications.