Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

VZ807N

VZ807N Picture frame,  volta,  size 2, silver

VZ807N

Picture frame, volta, size 2, silver

Art No.:VZ807N
prt.
EAN No.:

3250616666726

Pack qty.:1 prt.
Technical Characteristics
Material:Aluminium
Depth of installed product:20 mm
Height of installed product:550 mm
Width of installed product:450 mm
Mounting accessories type:Mounting frame
European directive RoHs:voluntary compliance
  • VZ807N
    VZ807N Picture frame,  volta,  size 2, silver
    VZ807N
  • VZ807N Picture frame,  volta,  size 2, silver
All data is subject to errors and technical modifications.