Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

VZ403

VZ403 Terminal,  volta,  add.terminal

VZ403

Terminal, volta, add.terminal

Art No.:VZ403
prt.
EAN No.:

3250616664036

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Snap
Transparent cover or door:no
Door locking:without
RAL colour:RAL 7035 - Light grey
Colour:light grey  
Colour:RAL 7035
Material:Mixed materials
Depth of installed product:290 mm
Internal depth:290 mm
Width of installed product:80 mm
European directive RoHs:voluntary compliance
  • VZ403
    VZ403 Terminal,  volta,  add.terminal
    VZ403
  • VZ403 Terminal,  volta,  add.terminal
All data is subject to errors and technical modifications.