Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

VZ293N

VZ293N Door,  volta,  w/Door, 3rows,  pin board

VZ293N

Door, volta, w/Door, 3rows, pin board

Art No.:VZ293N
prt.
EAN No.:

3250616666337

Pack qty.:1 prt.
Technical Characteristics
Material:Mixed materials
Depth of installed product:20 mm
Height of installed product:760 mm
Width of installed product:550 mm
Mounting accessories type:Mounting frame
European directive RoHs:voluntary compliance
  • VZ293N
    VZ293N Door,  volta,  w/Door, 3rows,  pin board
    VZ293N
  • VZ293N Door,  volta,  w/Door, 3rows,  pin board
All data is subject to errors and technical modifications.