Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

VZ292N

VZ292N Door,  volta,  w/Door, 2rows,  pin board

VZ292N

Door, volta, w/Door, 2rows, pin board

Art No.:VZ292N
prt.
EAN No.:

3250616666320

Pack qty.:1 prt.
Technical Characteristics
Material:Mixed materials
Depth of installed product:20 mm
Height of installed product:635 mm
Width of installed product:450 mm
Mounting accessories type:Mounting frame
European directive RoHs:voluntary compliance
  • VZ292N
    VZ292N Door,  volta,  w/Door, 2rows,  pin board
    VZ292N
  • VZ292N Door,  volta,  w/Door, 2rows,  pin board
All data is subject to errors and technical modifications.