Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

VU48NT

No picture available

Enclosure, volta, flush, 4x12MOD, IP30

Art No.:VU48NT
prt.
EAN No.:

3250616615564

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:flush-mounting
Type of door closing:Latch
Number of doors:1
Colour:white
Material:plastic
Enclosure material:plastic
Insertion depth:90 mm
Depth of installed product:94,5 mm
Height of installed product:755 mm
Built-in height:740 mm
Built-in width:335 mm
Width of installed product:348 mm
Number of rows:4
Quantity of rails:4
GWT Glow wire test:650 °C
European directive RoHs:voluntary compliance
Protection class:isol.class II
Protection index IP:IP30
IK protection code against mecanical impacts:07
  • VU48NT
    No picture available
All data is subject to errors and technical modifications.