Registration
myHager
Email (Username)
*
Password
*
Please log in. Remind password
Login
Products
Solutions
Downloads & Services
Contact
Overview
Energy distribution
Cable management
Wiring accessories and Building automation
Security
Overview
quadro+ system
agardio.manager
Energy meters
berker design switches and sockets
Manufaktur
tebis KNX solution
domovea
Energy Efficiency
Cable Management Design
Electronics and RF solutions
Overview
Documentation
Project references
Softwares & Applications
Videos
Assistance
About standard IEC-61439
Counterfeiting
Overview
Hager Worldwide
Contact us
Press
Newsletters
Closest wholesalers
Pro. users access
Overview
Final distribution boards
Sub/Main distribution boards
Main incomers
Protection devices
Power, control and signaling
Energy counting and measurement
Connection
Overview
Residential trunking
Cable distribution trunking
Installation trunking
Office trunking
Enclosure trunking
Specific trunking solutions
Overview
Wiring accessories British Standards
Wiring accessories European Standards
Building Automation
Energy and Lighting control
Energy management
Communication boards
Overview
Alarm
Door communication
Smoke detectors
Overview
quadro+ for Consultants
quadro+ for Panel builders
Overview
Catalogues
Brochures
Selection guides
Wallpapers
Technical handbook
Instruction manuals
EU declarations of conformity
Specification texts
Certificates
Overview
NELO Factory Portugal
Transcorp Hilton Hotel, Nigeria
Old Mutual Headquarters, South Africa
Swarovski showroom, South Africa
25hours Hotel Bikini Berlin
Deniz Istanbul, Turkey
Overview
mediaHUB
ElcomNet
Berker TS configurator
hagercad software
Overview
Solution videos
Tutorial videos
Overview
Customer service
Training
Technical assistance
F.A.Q.
Overview
Good Design Award distinction for Manufaktur
Overview
Register
Newsletter archive
Overview
Hager Obernai
Algeria
Cameroon
Cyprus
DR Congo
Eritrea
Ethiopia
Gabon
Ghana
Israel
Ivory Coast
Jordan
Kenya
Libya
Madagascar
Malta
Mauritius
Morocco
Nigeria
Senegal
Rwanda
South Africa
Syria
Tanzania
Tunisia
Uganda
Overview
Why register ?
Forgotten password
Overview
consumer units
invicta VT
invicta DR
gamma surface enclosures
golf
gala
vega
volta
vector
vega D
FW
vector security
cosmos
invicta DIN rail boards
Overview
quadro4
quadro5
quadro+
quadro equipment system
automation enclosures
enclosed fuse combination switches and load break switches
hagercad software
TP&N boards
panelboards
Overview
h3 MCCBs and trip-free switches
h3 MCCBs h250
Earth leakage relays and torroids
Load break switches
Changeover switches
Fuse Combination Switches
h3 ACBs
Overview
MCBs
RCCBs
RCBOs
Add-on blocks
Auxiliaries and accessories
Prong insulated busbars and accessories
Fork insulated busbars and accessories
Motor starters
HRC fuse carriers
HRC cartridge fuses
Residential fuse carriers
BS1361 fuse carriers
Surge protection devices
Photovoltaic system
Overview
Switch disconnectors
Contactors
Interface relays
Modular changeover switch
Modular trip-free switch
Indicator lights
Emergency lighting module
Push buttons
Transformers, bells and buzzers
Control
Remote controls
Power interface and programming
Modular devices
Overview
Energymeters
Pulse concentrator and current transformers
Measuring
Control relays
Overview
Busbars and accessories
Distribution blocks
Blocks and terminals
Quick Connect and cage terminals
Mini-junction terminals
Anti-shear terminals, equipped connection blocks
Overview
Skirtings
Plinths
Accessories for skirtings and plinths
Overview
tehalit.lifea with adjustable partition
tehalit.lifea large dimension
tehalit.lifea for air-conditioning and heat pump
tehalit.lifea accessories
tehalit.lifea cable trunking on a roll
tehalit.lifea self-adhesive mini-snaps
Overview
tehalit.queraz PVC with direct locking system
tehalit.queraz alu with direct locking system
PVC, aluminium and steel trunking
systo sockets for trunking
Overview
Pole system
RS design poles
Posts
Ecoline outlets
Multi outlet blocs NR
tehalit.officea accessories
Floor trunking and accessories
Underfloor trunking system
Overview
Cable ducting system
Accessories
Overview
tehalit.camelea steel sheet trunking
Fire resistant trunkings
Halogen free trunking
Overview
system 8000
stylea
system 9088
system 10088
sollysta
IP66
Miscellaneous
Overview
systo
systo alu
systo black
systo for trunking
systo antibacterial
essensya
kallysta
cubyko
Berker S.1 / B.3 / B.7
Berker Q.1 / Q.3 / Q.7
Berker K.1 / K.5
Berker Arsys
Berker R.1 / R.3
Berker R.1 / R.3
Berker Serie 1930 / Serie Glas / Serie R.Classic
Berker Serie 1930 / Glass / R.Classic
Berker waterproof ranges
Berker - Light controls
Berker - Blind/shutter controls
Berker - Communication & multimedia
Berker surface mounted system
Berker connecting systems
Security and safety systems
range independent
More
Overview
KNX Quicklink RF
KNX Easy
KNX System (via ETS)
Overview
Dimmers
Time lag switches
Time switches
Delay timers
HVAC
Motion and presence detectors
Latching relay
Programming
Overview
Energy management
Electrical vehicles charging stations
Overview
Media hub
Overview
Wireless alarm system
Overview
Door communication system
Overview
Smoke/heat detectors
Overview
New mobile website
New catalogue
Current transformers
Surge protection devices
Home in English
/
Products
/
Energy distribution
/
Final distribution boards
/
vector
/
IP 65 enclosures
/
VZ725
Products
Energy distribution
Final distribution boards
consumer units
invicta VT
invicta DR
gamma surface enclosures
golf
gala
vega
volta
vector
vega D
FW
vector security
cosmos
invicta DIN rail boards
Sub/Main distribution boards
Main incomers
Protection devices
Power, control and signaling
Energy counting and measurement
Connection
Cable management
Wiring accessories and Building automation
Security
About us
Hager worldwide
Contact
Contact us
Find closest wholesaler
Documentation
Catalogues & Brochures
VZ725
Technical Properties
Technical Properties
Download
Download
VZ725
Carrier, vector, with PE/N-terminal 1x13
Art No.:
VZ725
prt.
EAN No.:
3250616667259
Pack qty.:
1 prt.
Product data sheet
Technical Characteristics
close all
open all
Accessories included
Mounting accessories type:
Adaptation for wiring systems
Standards
European directive RoHs:
voluntary compliance
VZ725
VZ725
Back to IP 65 enclosures
All data is subject to errors and technical modifications.