Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

VZ522

VZ522 Terminal support,  volta,  brass Terminals

VZ522

Terminal support, volta, brass Terminals

Art No.:VZ522
prt.
EAN No.:

3250616665224

Pack qty.:10 prt.
Technical Characteristics
Transparent cover or door:no
Material:Mixed materials
Height of installed product:38 mm
Length:18 mm
Width of installed product:270 mm
Suitable for outdoor use:no
Mounting accessories type:Other
accessorizable:yes
Mounting plate included:no
Extension possible:yes
European directive RoHs:voluntary compliance
  • VZ522
    VZ522 Terminal support,  volta,  brass Terminals
    VZ522
  • VZ522 Terminal support,  volta,  brass Terminals
All data is subject to errors and technical modifications.