VZ521
All data is subject to errors and technical modifications.
Art No.: | VZ521 |
EAN No.: | 3250616665217 |
Pack qty.: | 1 prt. |
Transparent cover or door: | no |
Material: | Mixed materials |
Height of installed product: | 38 mm |
Length: | 18 mm |
Width of installed product: | 270 mm |
Suitable for outdoor use: | no |
Mounting accessories type: | Other |
accessorizable: | yes |
Mounting plate included: | no |
Extension possible: | yes |
European directive RoHs: | voluntary compliance |