Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

VZ041

VZ041 Encl., vector,  kit for fixation on masts

VZ041

Encl., vector, kit for fixation on masts

Art No.:VZ041
prt.
EAN No.:

3250616669697

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screw mounting
RAL colour:RAL 7035 - Light grey
Colour:RAL 7035
Material:stainless steel
Depth of installed product:13 mm
Height of installed product:195 mm
Length:13 mm
Width of installed product:219 mm
Mounting accessories type:Other
European directive RoHs:voluntary compliance
  • VZ041
    VZ041 Encl., vector,  kit for fixation on masts
    VZ041
  • VZ041 Encl., vector,  kit for fixation on masts
All data is subject to errors and technical modifications.