Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

IP 65 enclosures

Product Filters

Number of modules:Width of installed product:Height of installed product: 

1 row, 3 modules

VE103SN Encl., vector,  flush m., IP65,3M
VE103SN
Art No.  Description Pack qty. 
VE103LEncl., vector, IP5x, 3M, version AUT1 prt.
prt.
VE103PNEncl., vector, flush m., IP65,3M1 prt.
prt.
VE103SNEncl., vector, flush m., IP65,3M1 prt.
prt.

1 row, 6 modules

VE106SN Encl., vector,  surf.m., IP65,6M
VE106SN
Art No.  Description Pack qty. 
VE106SNEncl., vector, surf.m., IP65,6M1 prt.
prt.
VE106PNEncl., vector, surface m., IP65,6M1 prt.
prt.
VE106LEncl., vector, IP5x, 6M, version AUT1 prt.
prt.

1 row, 10 modules

VE110SN Encl., vector,  flush m., IP65,10M
VE110SN
Art No.  Description Pack qty. 
VE110SNEncl., vector, flush m., IP65,10M1 prt.
prt.
VE110PNEncl., vector, flush m., IP65,10M1 prt.
prt.
VE110LEncl., vector, IP5x, 10M, version AUT1 prt.
prt.

1 row, 12 modules

VE112SN Encl., vector,  surface m., IP65,12M
VE112SN
Art No.  Description Pack qty. 
VE112SNEncl., vector, surface m., IP65,12M1 prt.
prt.
VE112PNEncl., vector, surface m., IP65,1x12M1 prt.
prt.
VE112LEncl., vectorII, IP5x, 12M, version AUT1 prt.
prt.

2 rows, 24 modules

VE212SN Encl., vector,  surface m., IP65,2x12M
VE212SN
Art No.  Description Pack qty. 
VE212SNEncl., vector, surface m., IP65,2x12M1 prt.
prt.
VE212PNEncl., vector, surface m., IP65,2x12M1 prt.
prt.
VE212LEncl., vector, JP5x, 24M., version AUT1 prt.
prt.

3 rows, 36 modules

VE312SN Encl., vector,  surface m., IP65,36M
VE312SN
Art No.  Description Pack qty. 
VE312SNEncl., vector, surface m., IP65,36M1 prt.
prt.
VE312PNEncl., vector, surface m., IP65,36M1 prt.
prt.
VE312LEncl., vector, IP5x, 36Mod., AUT1 prt.
prt.

4 rows, 48 modules

VE412SN Encl., vector,  surface m., IP65,48M
VE412SN
Art No.  Description Pack qty. 
VE412SNEncl., vector, surface m., IP65,48M1 prt.
prt.
VE412PNEncl., vector, surface m., IP65,48M1 prt.
prt.

1 row, 18 modules

VE118SN Encl., vector,  surface m., IP65,1x18M
VE118SN
Art No.  Description Pack qty. 
VE118SNEncl., vector, surface m., IP65,1x18M1 prt.
prt.
VE118PNEncl., vector, surface m., IP65,1x18M1 prt.
prt.
VE118LEncl., vector, IP5x, 18M, version AUT1 prt.
prt.

2 rows, 36 modules

VE218SN Encl., vector,  surface m.IP65,36M
VE218SN
Art No.  Description Pack qty. 
VE218SNEncl., vector, surface m.IP65,36M1 prt.
prt.
VE218PNEncl, vector, surface m., IP65,36M1 prt.
prt.
VE218LEncl., vector, IP5x, 36M, version AUT1 prt.
prt.

3 rows, 54 modules

VE318SN Encl., vector,  surface m., IP65,54M
VE318SN
Art No.  Description Pack qty. 
VE318SNEncl., vector, surface m., IP65,54M1 prt.
prt.
VE318PNEncl., vector, surface m., IP65,54M1 prt.
prt.
VE318LEncl., vector, IP5x, 54M, version AUT1 prt.
prt.

Cabstops

VZ016M Cable gland,  vector,  IP65, M16
VZ016M
Art No.  Description Pack qty. 
VZ016MCable gland, vector, IP65, M1620 prt.
prt.
VZ020MCable gland, vector, IP65, M2020 prt.
prt.
VZ025MCable gland, vector, IP65, M2520 prt.
prt.
VZ032MCable gland, vector, IP65, M3220 prt.
prt.
VZ040MCable gland, vector, IP65, M4010 prt.
prt.

Aired cabstops

VZ020D Press. bala. screw joint,  vector,  IP66, M20
VZ020D
Art No.  Description Pack qty. 
VZ020DPress. bala. screw joint, vector, IP66, M201 prt.
prt.
VZ025DPress.bala.screw joint, vector, IP66, M251 prt.
prt.
VZ032DPress.bala.screw joint, vector, IP66, M321 prt.
prt.

Covers for cabstops

VZ013V Plugs,  universal,  for M20/25
VZ013V
Art No.  Description Pack qty. 
VZ013VPlugs, universal, for M20/251 prt.
prt.
VZ021VEncl., vector, sealing plug1 prt.
prt.

Wall fixing bracket

VZ011 Encl., vector,  mounting lug
VZ011
Art No.  Description Pack qty. 
VZ011Encl., vector, mounting lug1 prt.
prt.

Mounting plate

VZ040 Encl., vector,  kit for fixation on masts
VZ040
Art No.  Description Pack qty. 
VZ040Encl., vector, kit for fixation on masts1 prt.
prt.
VZ041Encl., vector, kit for fixation on masts1 prt.
prt.

Terminal for photovoltaïc application

KXN10LH Feed-through terminal -phase , 10mm²
KXN10LH
Art No.  Description Pack qty. 
KXN10LHFeed-through terminal -phase , 10mm²50 prt.
prt.

Cover plate

KW10LH End plate for KXN10LH
KW10LH
Art No.  Description Pack qty. 
KW10LHEnd plate for KXN10LH10 prt.
prt.

Connection assembly

VZ428 Terminal,  volta,  add.terminal
VZ428
Art No.  Description Pack qty. 
VZ428Terminal, volta, add.terminal1 prt.
prt.

Terminal support

VZ521 Terminal support,  volta,  brass Terminals
VZ521
Art No.  Description Pack qty. 
VZ521Terminal support, volta, brass Terminals1 prt.
prt.
VZ522Terminal support, volta, brass Terminals10 prt.
prt.
VZ523Terminal support, volta, brass Terminals1 prt.
prt.
VZ524Terminal support, volta, brass Terminals1 prt.
prt.
VZ722Carrier, vector, with PE/N-terminal, 3M1 prt.
prt.
VZ723Carrier, vector, with PE/N-terminal, 6M1 prt.
prt.
VZ724Carrier, vector, with PE/N-terminal, 10M1 prt.
prt.
VZ725Carrier, vector, with PE/N-terminal 1x131 prt.
prt.
VZ726Carrier, vector, with PE/N-terminal 1x151 prt.
prt.
VZ727Carrier, vector, with PE/N-terminal 1x221 prt.
prt.
VZ728Carrier, vector, with PE/N-terminal 1x251 prt.
prt.
VZ729Carrier, vector, with PE/N-terminal 1x271 prt.
prt.

QuickConnect terminal support

VZ461 Terminal support,  volta,  QuickConnect, 1R
VZ461
Art No.  Description Pack qty. 
VZ461Terminal support, volta, QuickConnect, 1R1 prt.
prt.
VZ462Terminal support, volta, QuickConnect, 2R1 prt.
prt.
VZ463Terminal support, volta, QuickConnect, 3R1 prt.
prt.
VZ464Terminal support, volta, QuickConnect, 4R1 prt.
prt.

Crossbar for QuickConnect terminal

VZ711 Terminal base,  volta,  QC terminal
VZ711
Art No.  Description Pack qty. 
VZ711Terminal base, volta, QC terminal1 prt.
prt.
All data is subject to errors and technical modifications.