Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

TN206S

TN206S TV/SAT SPLITTER 6 WAYS (DIN RAIL CLIP)

TN206S

TV/SAT SPLITTER 6 WAYS (DIN RAIL CLIP)

Art No.:TN206S
prt.
EAN No.:

3250615949943

Pack qty.:1 prt.
Technical Characteristics
Number of outputs:6
Fixing mode:Din-Rail or on a fixing plate
Input(s):1
Frequency band:5/2400 MHz
Dimensions (LLxwwxhh):119 x 47 x 27 mm
type of connection:terminal standard "F" for coaxial cable
Number of branches:6
Attenuation:3,7 to 7 dB
  • TN206S
    TN206S TV/SAT SPLITTER 6 WAYS (DIN RAIL CLIP)
    TN206S
  • TN206S TV/SAT SPLITTER 6 WAYS (DIN RAIL CLIP)
All data is subject to errors and technical modifications.