Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

TN204S

TN204S TV/SAT SPLITTER 4 WAYS (DIN RAIL CLIP)

TN204S

TV/SAT SPLITTER 4 WAYS (DIN RAIL CLIP)

Art No.:TN204S
prt.
EAN No.:

3250615949950

Pack qty.:1 prt.
Technical Characteristics
Number of outputs:4
Fixing mode:Din-Rail or on a fixing plate
Input(s):1
Frequency band:5/2400 MHz
Dimensions (LLxwwxhh):75 x 35 x 27 mm
type of connection:terminal standard "F" for coaxial cable
Number of branches:4
Attenuation:3,7 to 7 dB
  • TN204S
    TN204S TV/SAT SPLITTER 4 WAYS (DIN RAIL CLIP)
    TN204S
  • TN204S TV/SAT SPLITTER 4 WAYS (DIN RAIL CLIP)
All data is subject to errors and technical modifications.