Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

TN121

TN121 ADSL main modular filter + patch cable

TN121

ADSL main modular filter + patch cable

Art No.:TN121
prt.
EAN No.:

3250615941213

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Din-Rail
Input(s):1 phone line input
Output type:1 output for phone linde (voice) + 1 output modem (data)
type of connection:RJ45 connectors or Quickconnect
Cable provided:1 cable RJ45/RJ11, 50cm + 1 cable RJ45/RJ45, 15 cm
  • TN121
    TN121 ADSL main modular filter + patch cable
    TN121
  • TN121 ADSL main modular filter + patch cable
All data is subject to errors and technical modifications.