Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

TN111

TN111 Telephone splitter 2x4 outputs

TN111

Telephone splitter 2x4 outputs

Art No.:TN111
prt.
EAN No.:

3250615941114

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Din-Rail
Input(s):2 phone line inputs with 1 of them is RNIS compatible
Output type:2 x 4 outputs RJ45
Input connection type:RJ45 connectors or Quickconnect
  • TN111
    TN111 Telephone splitter 2x4 outputs
    TN111
  • TN111 Telephone splitter 2x4 outputs
All data is subject to errors and technical modifications.