Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

TN004S

TN004S RJ45 connector cat.5e UTP + support

TN004S

RJ45 connector cat.5e UTP + support

Art No.:TN004S
prt.
EAN No.:

3250615949905

Pack qty.:1 prt.
Technical Characteristics
Type:RJ45 8(8)
Compatible with Grade:1
compatible with a cylindrical cable:yes
Bandwidth:250 MHz (900MHz for TV signal)
Connecting without tools:no
AWG range:AWG 26-22
Shielded:no
Category:Cat5e
  • TN004S
    TN004S RJ45 connector cat.5e UTP + support
    TN004S
  • TN004S RJ45 connector cat.5e UTP + support
All data is subject to errors and technical modifications.