Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

IP 44 metal surface enclosures and accessories

Product Filters

Width of installed product:Height of installed product:Number of modules: 

IP 44 metal surface enclosures with plain door

FWB31S FWB encl., univers,  IP44,500x300x161mm,  QC
FWB31S
Art No.  Description Pack qty. 
FWB31SFWB encl., univers, IP44,500x300x161mm, QC1 prt.
prt.
FWB32SFWB encl., univers, IP44,500x550x161mm, QC1 prt.
prt.
FWB33SFWB encl., univers, IP44,500x800x161mm, QC1 prt.
prt.
FWB34SFWB encl., univers, 500x1050mm1 prt.
prt.
FWB41SFWB encl., univers , FW, 950x300mm1 prt.
prt.
FWB42SFWB encl., univers, 650x550 mm1 prt.
prt.
FWB43SFWB encl., univers, 650x800 mm1 prt.
prt.
FWB44SFWB encl., univers, 650x1050mm1 prt.
prt.
FWB51SFWB encl., univers, 800x300 mm1 prt.
prt.
FWB52SFWB encl., univers, 800x550 mm1 prt.
prt.
FWB53SFWB encl., univers, 800x800 mm1 prt.
prt.
FWB54SFWB encl., univers, 800x1050mm1 prt.
prt.
FWB61SFWB encl., univers, 950x300 mm1 prt.
prt.
FWB62SFWB encl., univers, 950x550 mm1 prt.
prt.
FWB63SFWB encl., univers, 6-rows 216 modules1 prt.
prt.
FWB64SFWB encl., univers, 950x1050mm1 prt.
prt.
FWB71SFWB encl., univers, 1100x300mm1 prt.
prt.
FWB72SFWB encl., univers, 1100x550mm1 prt.
prt.
FWB73SFWB encl., univers, 7-rows 252 modules1 prt.
prt.
FWB74SFWB encl.univers, FW, 1100x1050mm1 prt.
prt.
FWB31FWB encl. univers, 36 mod, brass term.1 prt.
prt.
FWB32FWB encl. univers, 72 mod, brass term.1 prt.
prt.
FWB33FWB encl. univers, 108 mod, brass term.1 prt.
prt.
FWB34FWB encl., univers, 144 mod, brass term.1 prt.
prt.
FWB41FWB encl., univers, 48 mod, brass term.1 prt.
prt.
FWB42FWB encl., univers, 96 mod, brass term.1 prt.
prt.
FWB43FWB encl., univers, 144 mod, brass term.1 prt.
prt.
FWB44FWB encl., univers, 192 mod, brass term.1 prt.
prt.
FWB51FWB encl., univers, 60 mod, brass term.1 prt.
prt.
FWB52FWB encl., univers, 120 mod, brass term.1 prt.
prt.
FWB53FWB encl., univers, 180 mod, brass term.1 prt.
prt.
FWB54FWB encl., univers, 240 mod, brass term.1 prt.
prt.
FWB61FWB encl., univers, 72 mod, brass term.1 prt.
prt.
FWB62FWB encl., univers, 144 mod, brass term.1 prt.
prt.
FWB63FWB encl., univers, 216 mod, brass term.1 prt.
prt.
FWB64FWB encl., univers, 288 mod, brass term.1 prt.
prt.
FWB71FWB encl., univers, 84 mod, brass term.1 prt.
prt.
FWB72FWB encl., univers, 168 mod, brass term.1 prt.
prt.
FWB73FWB encl., univers, 252 mod, brass term.1 prt.
prt.
FWB74FWB encl., univers, 336 mod, brass term.1 prt.
prt.

IP 44 metal surface enclosures with transparent door

FWB31GS FWB encl., univers,  IP44,500x300x161, QC
FWB31GS
Art No.  Description Pack qty. 
FWB31GSFWB encl., univers, IP44,500x300x161, QC1 prt.
prt.
FWB32GSFWB encl., univers, IP44,500x550x161, QC1 prt.
prt.
FWB33GSFWB encl., univers, IP44,500x800x161, QC1 prt.
prt.
FWB34GSFWB encl., univers, IP44,500x1050x161, QC1 prt.
prt.
FWB41GSFWB encl., univers, IP44,650x300x161, QC1 prt.
prt.
FWB42GSFWB encl., univers, IP44,650x550x161, QC1 prt.
prt.
FWB43GSFWB encl., univers, IP44,650x800xx161, QC1 prt.
prt.
FWB44GSFWB encl., univers, IP44,650x1050x161, QC1 prt.
prt.
FWB51GSFWB encl., univers, IP44,800x300x161, QC1 prt.
prt.
FWB52GSFWB encl., univers, IP44,800x550x161, QC1 prt.
prt.
FWB53GSFWB encl., univers, IP44,800x800xx161, QC1 prt.
prt.
FWB54GSFWB encl., univers, IP44,800x1050x161, QC1 prt.
prt.
FWB61GSFWB encl., univers, IP44,950x300x161, QC1 prt.
prt.
FWB62GSFWB encl., univers, IP44,950x550x161, QC1 prt.
prt.
FWB63GSFWB encl., univers, IP44,950x800xx161, QC1 prt.
prt.
FWB64GSFWB encl., univers, IP44,950x1050x161, QC1 prt.
prt.
FWB71GSFWB encl., univers, IP44,1100x300x161, QC1 prt.
prt.
FWB72GSFWB encl., univers, IP44,950x550x161, QC1 prt.
prt.
FWB73GSFWB encl., univers, IP44,1100x800xx161, QC1 prt.
prt.
FWB74GSFWB encl., univers, IP44,1100x1050x161, QC1 prt.
prt.

Kits for perforated mounting plates

UN31TN Kit,  univers,  FW,  media,  450x250mm
UN31TN
Art No.  Description Pack qty. 
UN31TNKit, univers, FW, media, 450x250mm1 prt.
prt.
UN32TNKit, univers, FW, media, 450x500mm1 prt.
prt.
UN41TNKit, univers, FW, media, 600x250mm1 prt.
prt.
UN42TNKit, univers, FW, media, 600x500mm1 prt.
prt.
UN51TNKit, univers, FW, media, 750x250mm1 prt.
prt.
UN52TNKit, univers FW, media, 750x500mm1 prt.
prt.
UN61TNKit, univers, FW, media, 900x250mm1 prt.
prt.
UN62TNKit, univers, FW, media, 900x500mm1 prt.
prt.
UN71TNKit, univers, FW, media, 1050x250mm1 prt.
prt.
UN72TNKit, univers, FW, media, 1050x500mm1 prt.
prt.

Mounting plates

UZ21M6 Mounting plate,  universN,  perforated
UZ21M6
Art No.  Description Pack qty. 
UZ21M6Mounting plate, universN, perforated1 prt.
prt.
UZ31M5Mounting plate, universN, for telcom.1 prt.
prt.
UZ31M6Mounting plate, univers, 390x247mm, punch.1 prt.
prt.
UZ32M5Mounting plate, universN, for telcom.1 prt.
prt.
UZ41M6Mounting plate, univers, 570x247mm, punch.1 prt.
prt.

Set of 2 uprights

UN03A Carrier rails,  univers,  450mm,  2pcs.
UN03A
Art No.  Description Pack qty. 
UN03ACarrier rails, univers, 450mm, 2pcs.1 prt.
prt.
UN04ACarrier rails, univers, 600mm, 2pcs.1 prt.
prt.
UN05ACarrier rails, univers, 750mm, 2pcs.1 prt.
prt.
UN06ACarrier rails, univers, 900mm, 2pcs.1 prt.
prt.
UN07ACarrier rails, univers, 1050mm, 2 pcs.1 prt.
prt.

Earth connection 1 pole

UL01G1 Connection earth,  1 pole 1,5mm²
UL01G1
Art No.  Description Pack qty. 
UL01G1Connection earth, 1 pole 1,5mm²1 prt.
prt.

DIN rail

U842B DIN rail, 35x248x7,5mm,  Metal,  galvanized,
U842B
Art No.  Description Pack qty. 
U842BDIN rail, 35x248x7,5mm, Metal, galvanized, 1 prt.
prt.

Tower underparts with bar

UZ03A1 Tower underpart,  universZ,  with bar
UZ03A1
Art No.  Description Pack qty. 
UZ03A1Tower underpart, universZ, with bar1 prt.
prt.

Slotted doors left

FZ007NV Door,  univers,  left,  slotted 650x800mm
FZ007NV
Art No.  Description Pack qty. 
FZ007NVDoor, univers, left, slotted 650x800mm1 prt.
prt.
FZ011NVDoor, univers, left, slotted 800x800mm1 prt.
prt.

Slotted doors right with lock

FZ006NV Door,  univers,  right,  slotted 650x550mm
FZ006NV
Art No.  Description Pack qty. 
FZ006NVDoor, univers, right, slotted 650x550mm1 prt.
prt.
FZ009NVDoor, univers, right, slotted 800x300mm1 prt.
prt.
FZ010NVDoor, univers, right, slotted 800x550mm1 prt.
prt.
FZ014NVDoor, univers, right, slotted 950x550mm1 prt.
prt.
FZ021NVDoor, univers, right, slotted 1100x300mm1 prt.
prt.
FZ022NVDoor, univers, right, slotted 1100x550mm1 prt.
prt.

Door lock

FZ597N Locking,  univers,  cylinder,  Nr.1242E
FZ597N
Art No.  Description Pack qty. 
FZ597NLocking, univers, cylinder, Nr.1242E1 prt.
prt.

Sealing covers

FZ226 Sealing cap,  univers,  f. door IP44/54
FZ226
Art No.  Description Pack qty. 
FZ226Sealing cap, univers, f. door IP44/541 prt.
prt.

Finishing frames

FZ31B flush frame,  univers Z, 1section, 1100x300
FZ31B
Art No.  Description Pack qty. 
FZ31Bflush frame, univers Z, 1section, 1100x3001 prt.
prt.

Door shield with handle

FZ598N Door shield with handle,  univers
FZ598N
Art No.  Description Pack qty. 
FZ598NDoor shield with handle, univers1 prt.
prt.

Cable entry top and bottom

FZ425 Cable entry plate,  univers,  sealed
FZ425
Art No.  Description Pack qty. 
FZ425Cable entry plate, univers, sealed1 prt.
prt.

Cable entry back

FZ428 Cable entry plate,  univers,  IP44/IP54
FZ428
Art No.  Description Pack qty. 
FZ428Cable entry plate, univers, IP44/IP541 prt.
prt.

Rails

UT22B DIN rail 7,5mm high insul. 11,5 mod wide
UT22B
Art No.  Description Pack qty. 
UT22BDIN rail 7,5mm high insul. 11,5 mod wide1 prt.
prt.
U82ADIN rail, 7.5 mm, 1-panel1 prt.
prt.

Diagram holders

FZ794 Document holder,  T,  DIN A4
FZ794
Art No.  Description Pack qty. 
FZ794Document holder, T, DIN A410 prt.
prt.
FZ707Document holder, metal, DIN A41 prt.
prt.

Touch up paint

FZ791N Color pen, 9ml,  Color RAL 9010
FZ791N
Art No.  Description Pack qty. 
FZ791NColor pen, 9ml, Color RAL 90101 prt.
prt.

Blanking stripes

S35S Cover strips,  RAL 9010, breakable,  219mm
S35S
Art No.  Description Pack qty. 
S35SCover strips, RAL 9010, breakable, 219mm10 prt.
prt.
ZZ34Scover strips10 prt.
prt.

Marking stripes

UZ005 Identifer stripe,  universN, 12pcs.
UZ005
Art No.  Description Pack qty. 
UZ005Identifer stripe, universN, 12pcs.1 SET
SET

Labels

UZ006 Paper strips,  universN,  5 sheets
UZ006
Art No.  Description Pack qty. 
UZ006Paper strips, universN, 5 sheets1 SET
SET

Marking sheets

VZ717 Marking system,  volta, 10 pcs.
VZ717
Art No.  Description Pack qty. 
VZ717Marking system, volta, 10 pcs.1 SET
SET

Marking strips

VZ602 Marking foil/strip,  volta, 10pcs.
VZ602
Art No.  Description Pack qty. 
VZ602Marking foil/strip, volta, 10pcs.1 prt.
prt.

Connection assemblies

UZ00K1 Connection support,  univers,  QuickConnect
UZ00K1
Art No.  Description Pack qty. 
UZ00K1Connection support, univers, QuickConnect1 prt.
prt.

Universal adapter

KN00A Terminal carrier,  QC,  uni-adapter
KN00A
Art No.  Description Pack qty. 
KN00ATerminal carrier, QC, uni-adapter1 prt.
prt.

Partitions

ZZ10H partiton
ZZ10H
Art No.  Description Pack qty. 
ZZ10Hpartiton1 prt.
prt.

Cable guides

UZ25V2 Transmission clamp,  universN,  20 pcs.
UZ25V2
Art No.  Description Pack qty. 
UZ25V2Transmission clamp, universN, 20 pcs.1 prt.
prt.

Fixing support for cable guide

UZ01V2 Adaptor,  universN,  simple,  20pcs
UZ01V2
Art No.  Description Pack qty. 
UZ01V2Adaptor, universN, simple, 20pcs1 prt.
prt.

DIN rail

U850S strain relief rail
U850S
Art No.  Description Pack qty. 
U850Sstrain relief rail1 prt.
prt.

Mounting plates

UT26A Mounting plate,  univers,  deep-adjust.
UT26A
Art No.  Description Pack qty. 
UT26AMounting plate, univers, deep-adjust.1 prt.
prt.
UT26BMounting plate, univers, deep-adjust.1 prt.
prt.
All data is subject to errors and technical modifications.