Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Consumer units

Steel sheet consumer units, 1 row, from 6 to 18 modules for surface or flush mounting.

Description

Our consumer unit offer is comprised of:
  • surface mounted consumer units:
    6 references of consumer units with 1 row, from 6 to 18 modules and from 4 to 16 outgoing ways.
  • flush consumer units:
    6 references of consumer units with 1 row, from 6 to 18 modules and from 4 to 16 outgoing ways.

Advantages

  • compact size
  • fitted with 100A tinned copper busbar
  • easy to install
  • large wiring space
  • fitted with tinned neutral and earth terminal

Technical characteristics

  • 1,2mm thick sheet steel RAL 9002 epoxy powder coated
  • IP4X
  • rated voltage (Ve) 240V~
  • reted current (In) 100A
  • insulated voltage (Ui) 6kV
  • conditional short circuit current: 25kA

References

DescriptionSurface mountedFlush mounted
1 row, 6 modules
VT04SM
VT04FM
1 row, 8 modules
VT06SM
VT06FM
1 row, 10 modules
VT08SM
VT08FM
1 row, 12 modules
VT10SM
VT10FM
1 row, 14 modules
VT12SM
VT12FM
1 row, 18 modules
VT16SM
VT16FM