Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact

Pulse concentrator and current transformers

Pulses concentrator

EC700 Pulses concentrator
EC700
Art No.  Description Pack qty. 
EC700Pulses concentrator1 prt.
prt.

Current transformers

SRA00505 CT BG 213 50/5A 1,5VA Cl.1
SRA00505
Art No.  Description Pack qty. 
SRA00505CT BG 213 50/5A 1,5VA Cl.11 prt.
prt.
SRA01005CT BG 113 100/5A 2,5VA Cl.11 prt.
prt.
SRA01505CT BG 113 150/5A 2,5VA Cl.11 prt.
prt.
SRA02005CT BG 113 200/5A 2,5VA Cl.11 prt.
prt.
SRA02505CT BG 113 250/5A 2,5VA Cl.11 prt.
prt.
SRI03005CT BG 413 300/5A 5VA Cl.11 prt.
prt.
SRC04005CT BG 113 400/5A 5VA Cl.11 prt.
prt.
SRC06005CT BG 113 600/5A 5VA Cl.11 prt.
prt.
SRD08005CT BG 613 800/5A 5VA Cl.11 prt.
prt.
SRD10005CT BG 613 1000/5A 5VA Cl.11 prt.
prt.
SRD15005CT BG 613 1500/5A 5VA Cl.11 prt.
prt.
SRE20005CT BG 814 2000/5A 15VA Cl.11 prt.
prt.
All data is subject to errors and technical modifications.